可提供此产品的更新版本
功能与比较器件相同,且具有相同引脚
ISO7521C
- Highest Signaling Rate: 1 Mbps
- Propagation Delay Less Than 20 ns
- Low-Power Consumption
- Wide Ambient Temperature: –40°C to 105°C
- 50 kV/µs Transient Immunity Typical
- Operates From 3.3-V or 5-V Supply and Logic
Levels - 3.3-V and 5.0-V Level Translation
- Safety and Regulatory Approvals
- 6000 VPK Isolation per DIN V VDE V 0884-10
and DIN EN 61010-1 - 4243 VRMS Isolation for 1 Minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC
60950-1, IEC 61010-1, and IEC 60601-1 End
Equipment Standards - TUV 5000 VRMS Isolation per EN 60950-1 and
EN 61010-1 - CQC Certification per GB4943.1-2011
- 6000 VPK Isolation per DIN V VDE V 0884-10
- APPLICATIONS
- Opto-Coupler Replacement in:
- Industrial Field-Buses
- ProfiBuses
- ModBuses
- DeviceNet™ Data Buses
- Servo Control Interfaces
- Motor Control
- Power Supplies
- Battery Packs
- Industrial Field-Buses
- Opto-Coupler Replacement in:
All other trademarks are the property of their respective owners
The ISO7520C and ISO7521C provide galvanic isolation of up to 4243 VRMS for 1 minute per UL and 6000 VPK per VDE. These devices are also certified to 5000 VRMS reinforced insulation per end equipment standards IEC 60950-1, IEC 61010-1, and IEC 60601-1. These digital isolators have two isolated channels with unidirectional (ISO7520C) and bidirectional (ISO7521C) channel configurations. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 3.3- and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V supplies.
NOTE: The ISO7520C and ISO7521C are specified for signaling rates up to 1 Mbps. Due to their fast response time, these devices will also transmit faster data with much shorter pulse widths. Designers must add external filtering to remove spurious signals with input pulse duration < 20 ns, if desired.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | ISO752xC Low-Power 5 kVRMS Dual-Channel Digital Isolators 数据表 (Rev. E) | PDF | HTML | 2015年 5月 27日 | ||
| 证书 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AA) | 2026年 6月 11日 | ||||
| 白皮书 | 通过使用数字隔离器替代光耦合器改善系统性能 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2025年 11月 13日 | |
| 证书 | CSA Certificate for ISO752xDW ISO7421E-Q1DW | 2023年 3月 15日 | ||||
| 证书 | CQC Certificate for ISO752xDW, ISO76xxDW (Rev. A) | 2023年 2月 7日 | ||||
| 证书 | ISO76x, ISO75xx TUV Certificate | 2022年 8月 8日 | ||||
| 证书 | UL Certificate of Compliance File E181974 Vol 4 Sec 3 | 2022年 8月 8日 | ||||
| 白皮书 | Why are Digital Isolators Certified to Meet Electrical Equipment Standards? | 2021年 11月 16日 | ||||
| 白皮书 | 绝缘穿透距离:数字隔离器如何满足认证要求 | 英语版 | PDF | HTML | 2021年 9月 27日 | ||
| 应用简报 | Considerations for Selecting Digital Isolators | 2018年 7月 24日 | ||||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DIGI-ISO-EVM — 通用数字隔离器评估模块
DIGI-ISO-EVM 是一个评估模块 (EVM),用于评估 TI 采用以下五种不同封装的任何单通道、双通道、三通道、四通道或六通道数字隔离器器件:8 引脚窄体 SOIC (D)、8 引脚宽体 SOIC (DWV)、16 引脚宽体 SOIC (DW)、16 引脚超宽体 SOIC (DWW) 和 16 引脚 QSOP (DBQ) 封装。此 EVM 具有足够的 Berg 引脚选项,支持使用超少的外部元件来评估相应器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。