LF347

正在供货

四通道、36V、3MHz、高压摆率 (13V/µs)、输入接近 V+、FET 输入运算放大器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TL074H 正在供货 工作温度范围为 -40°C 至 125°C 且输入接近 V+ 的四通道、40V、5MHz、4mV 偏移电压、20V/µs 运算放大器 Wider temperature range (-40°C to 125°C), lower quiescent current (0.0937 mA), wider voltage range (4.5 V to 40 V), and improved offset voltage drift
TL084H 正在供货 工作温度范围为 -40°C 至 125°C 且输入接近 V+ 的四通道、40V、5.25MHz、4mV 偏移电压、20V/µs 运算放大器 Wider supply range (4.5 V to 40 V), higher GBW (5.25 MHz), faster slew rate (20 V/us), lower offset voltage (4 mV), lower power (0.9375 mA)

产品详情

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.031 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 10 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.031 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low Input Bias Current: 50 pA Typical
  • Low Input Noise Current: 0.01 pA/√Hz Typical
  • Low Total Harmonic Distortion
  • Low Supply Current: 8 mA Typical
  • Gain Bandwidth: 3 MHz Typical
  • High Slew Rate: 13 V/ms Typical
  • Low Input Bias Current: 50 pA Typical
  • Low Input Noise Current: 0.01 pA/√Hz Typical
  • Low Total Harmonic Distortion
  • Low Supply Current: 8 mA Typical
  • Gain Bandwidth: 3 MHz Typical
  • High Slew Rate: 13 V/ms Typical

The LF347 and LF347B devices are low-cost, high-speed, JFET-input operational amplifiers. They require low supply current yet maintain a large gain-bandwidth product and a fast slew rate. In addition, their matched high-voltage JFET inputs provide very low input bias and offset current.

The LF347 and LF347B can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF347 and LF347B devices are characterized for operation from 0°C to 70°C.

The LF347 and LF347B devices are low-cost, high-speed, JFET-input operational amplifiers. They require low supply current yet maintain a large gain-bandwidth product and a fast slew rate. In addition, their matched high-voltage JFET inputs provide very low input bias and offset current.

The LF347 and LF347B can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF347 and LF347B devices are characterized for operation from 0°C to 70°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LF347, LF347B JFET-Input Quad Operational Amplifiers 数据表 (Rev. C) PDF | HTML 2016年 3月 31日
应用手册 Understanding Operational Amplifier Specifications. (Rev. B) PDF | HTML 2023年 5月 2日
应用手册 了解运算放大器规格 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 27日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Handbook of Operational Amplifier Applications (Rev. B) 2016年 9月 19日
应用手册 Get Fast Stable Response From Improved Unity-Gain Followers 2002年 10月 2日
应用手册 Get More Power Out of Dual or Quad Op-Amps 2002年 10月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
仿真模型

LF347, LF347B PSpice Model

SLOJ038.ZIP (0 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实施磁滞以确保在负载电流减小至 0.5A(减少 50%)时,OC-Alert 返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频