产品详情

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 36 Vs (min) (V) 5 Rating Catalog, Space Features Strobe, Vos Adj Pin Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0.5
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 36 Vs (min) (V) 5 Rating Catalog, Space Features Strobe, Vos Adj Pin Iq per channel (typ) (mA) 5.1 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 100 VICR (max) (V) 34 VICR (min) (V) 0.5
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with radiation ensured
    • High Dose Rate 50 krad(Si)
    • Low Dose and ELDRS Free 100 krad(Si)
  • Operates from single 5V supply
  • Input current: 200 nA max. over temperature
  • Offset current: 20 nA max. over temperature
  • Differential input voltage range: ±30V
  • Power consumption: 135 mW at ±15V
  • Power supply voltage, single 5V to ±15V
  • Offset voltage null capability
  • Strobe capability

All trademarks are the property of their respective owners.

  • Available with radiation ensured
    • High Dose Rate 50 krad(Si)
    • Low Dose and ELDRS Free 100 krad(Si)
  • Operates from single 5V supply
  • Input current: 200 nA max. over temperature
  • Offset current: 20 nA max. over temperature
  • Differential input voltage range: ±30V
  • Power consumption: 135 mW at ±15V
  • Power supply voltage, single 5V to ±15V
  • Offset voltage null capability
  • Strobe capability

All trademarks are the property of their respective owners.

The LM111 is a voltage comparator that has input currents nearly a thousand times lower than devices such as the LM106 or LM710. It is also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. The output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, it can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the output of the LM111 can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the device is also much less prone to spurious oscillations. The LM111 has the same pin configuration as the LM106 and LM710.

The LM111 is a voltage comparator that has input currents nearly a thousand times lower than devices such as the LM106 or LM710. It is also designed to operate over a wider range of supply voltages: from standard ±15V op amp supplies down to the single 5V supply used for IC logic. The output is compatible with RTL, DTL and TTL as well as MOS circuits. Further, it can drive lamps or relays, switching voltages up to 50V at currents as high as 50 mA.

Both the inputs and the output of the LM111 can be isolated from system ground, and the output can drive loads referred to ground, the positive supply or the negative supply. Offset balancing and strobe capability are provided and outputs can be wire OR'ed. Although slower than the LM106 and LM710 (200 ns response time vs 40 ns) the device is also much less prone to spurious oscillations. The LM111 has the same pin configuration as the LM106 and LM710.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM111QML Voltage Comparator 数据表 (Rev. C) 2013年 3月 26日
* SMD LM111QML-SP SMD 5962L0052401VHA 2016年 6月 21日
* 辐射与可靠性报告 LM111xRLQMLV ELDRS Characterization Report 2012年 5月 9日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM111 MD8 Voltage Comparator 2012年 9月 13日
更多文献资料 Die D/S LM111 MDS Voltage Comparator 2012年 9月 13日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

PMP22680 — 带磁反馈的 40W、±15V 反激式参考设计

此参考设计在 40W 下可从 70V 至 120V 直流输入电压生成隔离式 ±15V 输出。该设计使用磁反馈电路来替代光耦合器的功能。
测试报告: PDF
参考设计

PMP23033 — 具有磁反馈的 40W 5V 单开关正向转换器参考设计

此参考设计在 40W 下从 60V 至 120V 直流输入电压生成隔离式 5V 电压。该设计使用磁反馈电路来替代光耦合器的功能。
测试报告: PDF
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (NAB) 8 Ultra Librarian
CFP (NAC) 10 Ultra Librarian
CFP (NAD) 10 Ultra Librarian
DIESALE (Y)
TO-CAN (LMC) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频