可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TLV1872 正在供货 40V 双电源接地感应比较器 40V upgrade with ±20V supply capabilities in smaller package

产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.08 Vs (max) (V) 36 Vs (min) (V) 5 Rating Catalog Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 1000 VICR (max) (V) 34 VICR (min) (V) 2
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.08 Vs (max) (V) 36 Vs (min) (V) 5 Rating Catalog Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 1000 VICR (max) (V) 34 VICR (min) (V) 2
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 LMx19 High Speed Dual Comparator 数据表 (Rev. B) PDF | HTML 2016年 1月 12日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-828 Increasing the High Speed Torque of Bipolar Stepper Motors (Rev. B) 2013年 5月 6日
更多文献资料 Die D/S LM319 MDA MWA High Speed Dual Comparator (Rev. A) 2012年 11月 26日
应用手册 AN-293 Control Applications of CMOS DACs 2004年 5月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频