主页 电源管理 直流/直流开关稳压器 直流/直流控制器

LM3475

正在供货

10V、滞后 PFET 降压控制器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 10 Vout (min) (V) 0.8 Control mode Hysteretic Features Enable, Light Load Efficiency Duty cycle (max) (%) 100 Iq (typ) (A) 0.00026 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 10 Vout (min) (V) 0.8 Control mode Hysteretic Features Enable, Light Load Efficiency Duty cycle (max) (%) 100 Iq (typ) (A) 0.00026 Number of phases 1 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Easy-to-Use Control Methodology
  • 0.8 V to VIN Adjustable Output Range
  • High Efficiency (90% Typical)
  • ±0.9% (±1.5% Over Temperature) Feedback
    Voltage
  • 100% Duty Cycle Capable
  • Maximum Operating Frequency up to 2 MHz
  • Internal Soft-Start
  • Enable Pin
  • Easy-to-Use Control Methodology
  • 0.8 V to VIN Adjustable Output Range
  • High Efficiency (90% Typical)
  • ±0.9% (±1.5% Over Temperature) Feedback
    Voltage
  • 100% Duty Cycle Capable
  • Maximum Operating Frequency up to 2 MHz
  • Internal Soft-Start
  • Enable Pin

The LM3475 is a hysteretic P-FET buck controller designed to support a wide range of high efficiency applications in a very small SOT-23-5 package. The hysteretic control scheme has several advantages, including simple system design with no external compensation, stable operation with a wide range of components, and extremely fast transient response. Hysteretic control also provides high efficiency operation, even at light loads. The PFET architecture allows for low component count as well as 100% duty cycle and ultra-low dropout operation.

The LM3475 is a hysteretic P-FET buck controller designed to support a wide range of high efficiency applications in a very small SOT-23-5 package. The hysteretic control scheme has several advantages, including simple system design with no external compensation, stable operation with a wide range of components, and extremely fast transient response. Hysteretic control also provides high efficiency operation, even at light loads. The PFET architecture allows for low component count as well as 100% duty cycle and ultra-low dropout operation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM3475 Hysteretic PFET Buck Controller 数据表 (Rev. C) PDF | HTML 2015年 10月 31日
模拟设计期刊 控制模式快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 9月 5日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
用户指南 PMLK Buck Experiment Book (Rev. B) 2017年 4月 21日
用户指南 PMLK Buck Experiment Book. (Rev. B) 2017年 4月 21日
用户指南 PMLK Buck Experiment Book (Rev. A) 最新英语版本 (Rev.B) 2016年 8月 31日
用户指南 TI 电源管理实验套件 TI-PMLK BUCK 实验板的 经济高效型测试方法 (Rev. A) 英语版 (Rev.A) 2016年 8月 31日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3475EVAL — 滞后 PFET 降压控制器

The LM3475 evaluation board is provided as a tool for developing DC/DC converters based on the LM3475 IC. As shown in Figure 1, the evaluation board is configured to provide an output of 2.5V at up to 2A from an input up to 10V. The corresponding bill of material is given in Table 1. Typical (...)

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

PMLKBUCKEVM — 采用 TPS54160 和 LM3475 的电源管理实验室套件 (PMLK) 降压实验板

The TI-PMLK Buck Experiment Board is part of the TI Power Management Lab Kit (TI-PMLK) series. TI-PMLK series provides hands on learning to reinforce power supply knowledge. The modular format allows users to customize the TI-PMLK series experience in a way that makes the most impact on (...)

用户指南: PDF
最新英语版本 (Rev.B): PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频