主页 电源管理 DC/DC switching regulators DC/DC controllers

LM3578A

正在供货

用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
MC33063A 正在供货 工作温度范围为 -40°C 至 85°C 的 1.5A 升压、降压、反相开关稳压器 Lower IQ in similar package

产品详情

Rating Catalog Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2 Vout (min) (V) 1 Features Nonsynchronous rectification, UVLO Fixed Iq (typ) (A) 0.014 Operating temperature range (°C) 0 to 125
Rating Catalog Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2 Vout (min) (V) 1 Features Nonsynchronous rectification, UVLO Fixed Iq (typ) (A) 0.014 Operating temperature range (°C) 0 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Inverting and Non-Inverting Feedback Inputs
  • 1.0V Reference at Inputs
  • Operates from Supply Voltages of 2V to 40V
  • Output Current up to 750 mA, Saturation Less than 0.9V
  • Current Limit and Thermal Shut Down
  • Duty Cycle up to 90%

All trademarks are the property of their respective owners.

  • Inverting and Non-Inverting Feedback Inputs
  • 1.0V Reference at Inputs
  • Operates from Supply Voltages of 2V to 40V
  • Output Current up to 750 mA, Saturation Less than 0.9V
  • Current Limit and Thermal Shut Down
  • Duty Cycle up to 90%

All trademarks are the property of their respective owners.

The LM2578A is a switching regulator which can easily be set up for such DC-to-DC voltage conversion circuits as the buck, boost, and inverting configurations. The LM2578A features a unique comparator input stage which not only has separate pins for both the inverting and non-inverting inputs, but also provides an internal 1.0V reference to each input, thereby simplifying circuit design and p.c. board layout. The output can switch up to 750 mA and has output pins for its collector and emitter to promote design flexibility. An external current limit terminal may be referenced to either the ground or the Vin terminal, depending upon the application. In addition, the LM2578A has an on board oscillator, which sets the switching frequency with a single external capacitor from <1 Hz to 100 kHz (typical).

The LM2578A is an improved version of the LM2578, offering higher maximum ratings for the total supply voltage and output transistor emitter and collector voltages.

The LM2578A is a switching regulator which can easily be set up for such DC-to-DC voltage conversion circuits as the buck, boost, and inverting configurations. The LM2578A features a unique comparator input stage which not only has separate pins for both the inverting and non-inverting inputs, but also provides an internal 1.0V reference to each input, thereby simplifying circuit design and p.c. board layout. The output can switch up to 750 mA and has output pins for its collector and emitter to promote design flexibility. An external current limit terminal may be referenced to either the ground or the Vin terminal, depending upon the application. In addition, the LM2578A has an on board oscillator, which sets the switching frequency with a single external capacitor from <1 Hz to 100 kHz (typical).

The LM2578A is an improved version of the LM2578, offering higher maximum ratings for the total supply voltage and output transistor emitter and collector voltages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LM2578A/LM3578A Switching Regulator 数据表 (Rev. E) 2013年 4月 3日
应用手册 AN-1066 Low Cost Boost Converters Using LM3578A (Rev. B) 2013年 4月 23日
更多文献资料 Die D/S LM3578A MWC Switching Regulator 2012年 9月 25日
应用手册 AN-1055 Low-Cost Multiple Output Flyback Converter for I/O Cards 2004年 5月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

产品
AC/DC controllers
  • LM3524D 40V、0.2A 350KHz PWM 控制器
  • LM5020 13V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器
  • TPS55010 具有集成 FET 的 2.95V 至 6V 输入、2W、隔离式直流/直流转换器
DC/DC controllers
  • LM3017 具有完全关断功能的高效低侧控制器
  • LM3478 2.97V~40V 宽输入范围升压/SEPIC/反激式直流/直流控制器
  • LM3478Q-Q1 适用于开关稳压器且具有 10µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器
  • LM3481 2.97V 至 48V 高效升压、SEPIC 和反激式控制器
  • LM3481-Q1 符合 AEC-Q100 标准的 2.97V 至 48V 高效升压、SEPIC 和反激式控制器
  • LM3488 适用于开关稳压器的 2.97V 至 40V 宽输入电压低侧 N 沟道控制器
  • LM3488Q-Q1 适用于开关稳压器且具有 5µA 关断电流的 40V 宽输入电压、低侧 N 沟道控制器
  • LM3578A 用于降压、升压、终端(具体取决于应用)的 2V 至 40V 开关稳压器
  • LM5022 6V 至 60V 宽输入电压、电流模式升压、SEPIC 和反激式控制器
  • TL1451 双脉宽调制控制电路
  • TL1451A 具有宽输入电压范围的 3.6V 至 50V 双通道控制器
  • TL1451A-EP 增强型产品双路脉宽调制控制电路
  • TL1451A-Q1 符合 AEC-Q100 标准的 3.6V 至 50V 双通道 PWM 控制器
  • TL5001 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器
  • TL5001A 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器
  • TL5001A-Q1 具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器
  • TL5001M 具有宽输入范围、基准容差为 ±5%、工作温度范围为 –55°C 至 125°C 的 PWM 控制器
  • TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器
  • TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器
  • TPS43000 多拓扑(降压,升压,SEPIC)高频直流/直流控制器
  • UC2572 负输出反激脉宽调制器
DC/DC converters
  • LM25017 7.5-48V 宽输入电压,650mA 恒定导通时间同步降压稳压器
  • LM25018 7.5-48V 宽输入电压,300mA 恒定导通时间同步降压稳压器
  • LM25019 7.5-48V 宽输入电压,100mA 恒定导通时间同步降压稳压器
  • LM2577 3.5V 至 40V、3A 低元件数升压稳压器
  • LM2585 4V 至 40V、3A 升压宽输入电压反激式稳压器
  • LM2586 具有频率同步功能的 4V 至 40V、3A 升压宽输入电压反激式稳压器
  • LM2587 4V 至 40V 宽输入电压、5A 降压反激式稳压器
  • LM2588 具有频率同步功能的 4V 至 40V、5A 升压宽输入电压反激式稳压器
  • LM2621 1.2V 至 14V 输入电压、1A 负载电流、升压直流/直流
  • LM2623 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流
  • LM2623-Q1 符合 AEC-Q100 标准的 0.8V 至 14V 输入电压、2A 负载电流、升压直流/直流
  • LM2735 520kHz/1.6MHz 高空间利用率的升压和 SEPIC 直流/直流稳压器
  • LM2735-Q1 符合 AEC-Q100 标准、高空间利用率的 520kHz、1.6MHz 升压和 SEPIC 直流/直流稳压器
  • LM34925 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、100mA 集成二次侧偏置稳压器
  • LM34926 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、300mA 集成二次侧偏置稳压器
  • LM34927 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器
  • LM5000 3.1-40V 宽输入电压、2A 电流模式非同步升压稳压器
  • LM5001 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器
  • LM5001-Q1 3.1V 至 75V 宽输入电压、1A 电流模式非同步开关模式稳压器
  • LM5002 3.1V 至 75V 宽输入电压、0.5A 电流模式升压、反激式、Sepic 转换器
  • LM5015 4.25V-75V、单片双开关正向 直流/直流稳压器
  • LM5017 7.5-100V 宽输入电压,600mA 恒定导通时间同步降压稳压器
  • LM5018 7.5-100V 宽输入电压,300mA 恒定导通时间同步降压稳压器
  • LM5019 7.5-100V 宽输入电压,100mA 恒定导通时间同步降压稳压器
  • LM5160 LM5160 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器
  • LM5160-Q1 65V 宽输入、2A 同步降压/Fly-Buck™ 转换器
  • LM5160A LM5160A 宽输入 65V、2A 同步降压/Fly-Buck™ 转换器
  • LM5161 4.5V 至 100V 宽输入、1A 同步降压/Fly-Buck 转换器
  • LM78S40 1.5A 可调节升压、降压或反向稳压器
  • TPS55340 5A、40V 宽输入电压升压、反激式和 SEPIC 转换器
  • TPS55340-EP 增强型集成式 5A、40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器
  • TPS55340-Q1 符合 AEC-Q100 标准的集成式 5A 40V 宽输入范围升压/SEPIC/反激式直流/直流稳压器
  • TPS61175 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
  • TPS61175-Q1 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频