LM7171QML-SP

正在供货

Radiation-hardened, QML-V, Very high-speed, high output current, voltage feedback amplifier

产品详情

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12
  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 2400V/μs
  • Wide Unity-Gain Bandwidth: 200 MHz
  • −3 dB Frequency @ AV = +2: 220 MHz
  • Low Supply Current: 6.5 mA
  • High Open Loop Gain: 85 dB
  • High Output Current: 100 mA
  • Specified for ±15V and ±5V Operation
  • Available with Radiation Guarantee
    • Total Ionizing Dose 300 Krad(Si)
    • ELDRS Free 300 Krad(Si)

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 2400V/μs
  • Wide Unity-Gain Bandwidth: 200 MHz
  • −3 dB Frequency @ AV = +2: 220 MHz
  • Low Supply Current: 6.5 mA
  • High Open Loop Gain: 85 dB
  • High Output Current: 100 mA
  • Specified for ±15V and ±5V Operation
  • Available with Radiation Guarantee
    • Total Ionizing Dose 300 Krad(Si)
    • ELDRS Free 300 Krad(Si)

All trademarks are the property of their respective owners.

The LM7171 is a high speed voltage feedback amplifier that has the slewing characteristic of a current feedback amplifier; yet it can be used in all traditional voltage feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. It provides a very high slew rate at 4100V/μs and a wide unity-gain bandwidth of 200 MHz while consuming only 6.5 mA of supply current. It is ideal for video and high speed signal processing applications such as HDSL and pulse amplifiers. With 100 mA output current, the LM7171 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, ideal for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

The LM7171 is built on Texas Instruments's advanced VIP III (Vertically integrated PNP) complementary bipolar process.

The LM7171 is a high speed voltage feedback amplifier that has the slewing characteristic of a current feedback amplifier; yet it can be used in all traditional voltage feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. It provides a very high slew rate at 4100V/μs and a wide unity-gain bandwidth of 200 MHz while consuming only 6.5 mA of supply current. It is ideal for video and high speed signal processing applications such as HDSL and pulse amplifiers. With 100 mA output current, the LM7171 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, ideal for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

The LM7171 is built on Texas Instruments's advanced VIP III (Vertically integrated PNP) complementary bipolar process.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM7171QML Very High Speed, High Output Current, Voltage Feedback Amplifier 数据表 (Rev. C) 2013年 4月 18日
* SMD LM7171QML-SP SMD 5962F9553601VXA 2016年 6月 21日
* 辐射与可靠性报告 LM7171AMxFLQMLV ELDRS Characterization Report 2012年 5月 14日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023年 2月 22日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (NAB) 8 Ultra Librarian
CFP (NAC) 10 Ultra Librarian
CFP (NAD) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频