产品详情

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, UL recognized Supply current (max) (µA) 500 Temp resolution (max) (bps) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, UL recognized Supply current (max) (µA) 500 Temp resolution (max) (bps) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75As can be Connected to a Single Bus
  • Power up Defaults Permit Stand-Alone Operation as Thermostat
  • Key Specifications:
    • Supply Voltage
      • LM75A: 2.7 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 4 µA (Typical)
    • Temperature Accuracy
      • 25°C to 100°C: ±2°C (Max)
      • 55°C to 125°C: ±3°C (Max)
  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75As can be Connected to a Single Bus
  • Power up Defaults Permit Stand-Alone Operation as Thermostat
  • Key Specifications:
    • Supply Voltage
      • LM75A: 2.7 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 4 µA (Typical)
    • Temperature Accuracy
      • 25°C to 100°C: ±2°C (Max)
      • 55°C to 125°C: ±3°C (Max)

The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.

The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a 2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.

The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.

The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a 2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TMP1075 正在供货 1°C I²C 温度传感器,性能已升级,与业界通用 LM75/TMP75 相当 This product is a digital temperature sensor with improved accuracy (±1°C) and lower max current consumption (4µA)
功能与比较器件相同,但引脚排列有所不同
TMP110 正在供货 采用紧凑型 X2SON 封装、具有警报功能和 ‌±1.0°C 精度的 I²C 温度传感器 Device for cost-optimized designs, with improved accuracy (±1.0°C | max), similar register map, wider VCC range (1.14 to 5.5V), in a smaller X2SON-5 package (0.8 × 0.8mm)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 LM75A Digital Temperature Sensor and Thermal Watchdog With Two-Wire Interface 数据表 (Rev. P) PDF | HTML 2014年 12月 30日
应用手册 LM75B 和 TMP1075 业界通用器件:设计指南和规格比较 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 3月 15日
应用手册 Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 2019年 1月 18日
应用手册 Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) 2013年 5月 6日
用户指南 LM75A User’s Guide 2013年 1月 17日
用户指南 LM75AEB User’s Guide (Rev. A) 2012年 8月 24日
应用手册 Tiny Temperature Sensors for Remote Systems 2003年 2月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

LM75SW-LINUX — 用于 LM75 的 Linux 驱动程序

Linux 驱动程序支持 LM75 兼容温度传感器。Linux 驱动程序支持通过 I2C 总线进行通信,并可与硬件监测子系统接口连接。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • LM75A
  • TMP100
  • TMP101
  • TMP105
  • TMP112
  • TMP175
  • TMP275
  • TMP75
  • TMP1075
Linux 源文件

与该器件关联的文件为:

  1. drivers/hwmon/lm75.c
  2. Documentation/devicetree/bindings/i2c/trivial-devices.txt
  3. drivers/hwmon/lm75.h
  4. (...)
支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
仿真模型

LM75A IBIS Model

SNOM549.ZIP (33 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频