主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM78S40

正在供货

1.5A 可调节升压、降压或反向稳压器

产品详情

Rating Catalog Topology Boost, Buck, Flyback, Forward, Inverting, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.5 Vout (max) (V) 40 Vout (min) (V) 1.245 Features Adjustable current limit, Nonsynchronous Operating temperature range (°C) 0 to 70 Iq (typ) (A) 0.0018
Rating Catalog Topology Boost, Buck, Flyback, Forward, Inverting, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.5 Vout (max) (V) 40 Vout (min) (V) 1.245 Features Adjustable current limit, Nonsynchronous Operating temperature range (°C) 0 to 70 Iq (typ) (A) 0.0018
PDIP (NFG) 16 52.451 mm² 6.35 x 8.26
  • Step-up, step-down or inverting switching regulators
  • Output adjustable from 1.25V to 40V
  • Peak currents to 1.5A without external transistors
  • Operation from 2.5V to 40V input
  • Low standby current drain
  • 80 dB line and load regulation
  • High gain, high current, independent op amp
  • Pulse width modulation with no double pulsing

  • Step-up, step-down or inverting switching regulators
  • Output adjustable from 1.25V to 40V
  • Peak currents to 1.5A without external transistors
  • Operation from 2.5V to 40V input
  • Low standby current drain
  • 80 dB line and load regulation
  • High gain, high current, independent op amp
  • Pulse width modulation with no double pulsing

The LM78S40 is a monolithic regulator subsystem consisting of all the active building blocks necessary for switching regulator systems. The device consists of a temperature compensated voltage reference, a duty-cycle controllable oscillator with an active current limit circuit, an error amplifier, high current, high voltage output switch, a power diode and an uncommitted operational amplifier. The device can drive external NPN or PNP transistors when currents in excess of 1.5A or voltages in excess of 40V are required. The device can be used for step-down, step-up or inverting switching regulators as well as for series pass regulators. It features wide supply voltage range, low standby power dissipation, high efficiency and low drift. It is useful for any stand-alone, low part count switching system and works extremely well in battery operated systems.


The LM78S40 is a monolithic regulator subsystem consisting of all the active building blocks necessary for switching regulator systems. The device consists of a temperature compensated voltage reference, a duty-cycle controllable oscillator with an active current limit circuit, an error amplifier, high current, high voltage output switch, a power diode and an uncommitted operational amplifier. The device can drive external NPN or PNP transistors when currents in excess of 1.5A or voltages in excess of 40V are required. The device can be used for step-down, step-up or inverting switching regulators as well as for series pass regulators. It features wide supply voltage range, low standby power dissipation, high efficiency and low drift. It is useful for any stand-alone, low part count switching system and works extremely well in battery operated systems.


下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
MC33063A 正在供货 工作温度范围为 -40°C 至 85°C 的 1.5A 升压、降压、反相开关稳压器 Next-generation inverting regulator with small package size.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM78S40 Universal Switching Regulator Subsystem 数据表 2004年 5月 10日
应用手册 AN-711 LM78S40 Switching Voltage Regulator Applications (Rev. B) 2013年 5月 7日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

支持的产品和硬件

支持的产品和硬件

封装 引脚 CAD 符号、封装和 3D 模型
PDIP (NFG) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频