LM8272
- GBWP 15MHz
- Wide supply voltage range 2.5 V to 24 V
- Slew rate 15 V/µs
- Supply current/channel 0.95 mA
- Cap load tolerance Unlimited
- Output short circuit current ±13 0mA
- Output current (1 V from rails) ±65 mA
- Input common mode voltage 0.3 V beyond rails
- Input voltage noise 15 nV/√Hz
- Input current noise 1.4 pA/√Hz
(VS = 12V, TA = 25°C, Typical values unless
specified).
The LM8272 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, and unlimited capacitive load drive capability, while requiring only 0.95mA/channel supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power and medium speed applications which require ease of use and enhanced performance over existing devices.
Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing among many applications without concerns for exceeding the range and with no compromise in accuracy. An exceptionally wide operating supply voltage range of 2.5 V to 24 V removes any concerns over functionality under extreme conditions and offers flexibility of use in multitude of applications. In addition, most device parameters are insensitive to power supply variations. This design enhancement is yet another step in simplifying its usage.
The LM8272 is offered in the 8-pin VSSOP package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM8272 Dual RRIO, High Output Current & Unlimited Cap Load Op Amp in Miniature Package 数据表 (Rev. F) | PDF | HTML | 2015年 8月 18日 | ||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Unlimited Cap Load Drive Op Amp Takes Guess Work Out of Design (Rev. C) | 2013年 5月 7日 | ||||
应用手册 | AN-1234 RSDS™ Flat Panel Display Design Guidelines Part 1 (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | AN-1237 RSDS™ Flat Panel Display Design Guidelines Part 2 (Rev. A) | 2013年 5月 6日 | ||||
应用手册 | Unlimited Capacitive Load Drive Op Amp Takes Guesswork Out Of Design | 2003年 3月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADC08200EVM — 具有内部采样保持功能的 ADC08200 8 位 200MSPS 低功耗 ADC 评估模块
ADC08200 评估模块 (EVM) 适用于评估高速
CMOS 接口 ADC08200。该 ADC08200EVM 只需极少的简单外部组件,最大限度地降低了系统成本和功耗。
AMP-PDK-EVM — 放大器高性能开发套件评估模块
放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。
AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:
- D(SOIC-8 和 SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- DBV(SOT23-5 和 SOT23-6)
- DCK(SC70-5 和 SC70-6)
DIP-ADAPTER-EVM — DIP 适配器评估模块
借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。
DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:
- D 和 U (SOIC-8)
- PW (TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5 和 SOT23-3)
- DCK(SC70-6 和 SC70-5)
- DRL (SOT563-6)
LMH730123 — 用于采用 8 引脚 MSOP 封装的高速双路运算放大器的评估板
National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin MSOP package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器
CIRCUIT060074 — 采用比较器的高侧电流检测电路
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSSOP (DGK) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点