LME49860

正在供货

2 通道、44V、高保真、高性能音频运算放大器

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.037 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.037 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 200000
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (Typ)
  • SOIC or PDIP Packages

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±22V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.00003% (Typ)
    • RL = 600Ω: 0.00003% (Typ)
  • Input Noise Density: 2.7 nV/√Hz (Typ)
  • Slew Rate: ±20V/μs (Typ)
  • Gain Bandwidth Product: 55MHz (Typ)
  • Open Loop Gain (RL = 600Ω): 140dB (Typ)
  • Input Bias Current: 10nA (Typ)
  • Input Offset Voltage: 0.1mV (Typ)
  • DC Gain Linearity Error: 0.000009%

All trademarks are the property of their respective owners.

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (Typ)
  • SOIC or PDIP Packages

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±22V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.00003% (Typ)
    • RL = 600Ω: 0.00003% (Typ)
  • Input Noise Density: 2.7 nV/√Hz (Typ)
  • Slew Rate: ±20V/μs (Typ)
  • Gain Bandwidth Product: 55MHz (Typ)
  • Open Loop Gain (RL = 600Ω): 140dB (Typ)
  • Input Bias Current: 10nA (Typ)
  • Input Offset Voltage: 0.1mV (Typ)
  • DC Gain Linearity Error: 0.000009%

All trademarks are the property of their respective owners.

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49860 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

To ensure that the most challenging loads are driven without compromise, the LME49860 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49860's outstanding CMRR (120dB), PSRR (120dB), and VOS (0.1mV) give the amplifier excellent operational amplifier DC performance.

The LME49860 has a wide supply range of ±2.5V to ±22V. Over this supply range the LME49860 maintains excellent common-mode rejection, power supply rejection, and low input bias current. The LME49860 is unity gain stable. This Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with values as high as 100pF.

The LME49860 is available in 8-lead narrow body SOIC and 8-lead PDIP packages. Demonstration boards are available for each package.

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49860 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

To ensure that the most challenging loads are driven without compromise, the LME49860 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49860's outstanding CMRR (120dB), PSRR (120dB), and VOS (0.1mV) give the amplifier excellent operational amplifier DC performance.

The LME49860 has a wide supply range of ±2.5V to ±22V. Over this supply range the LME49860 maintains excellent common-mode rejection, power supply rejection, and low input bias current. The LME49860 is unity gain stable. This Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with values as high as 100pF.

The LME49860 is available in 8-lead narrow body SOIC and 8-lead PDIP packages. Demonstration boards are available for each package.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
OPA2891 正在供货 具有超低总谐波失真 (THD) 的双通道、180MHz、0.95nV√Hz 运算放大器 Lower THD+N (-137dBc), lower noise (0.95nV√Hz), and higher precision (1mV)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LME49860 44V Dual High Performance, High Fidelity Audio Operational Amplifier 数据表 (Rev. C) 2013年 4月 5日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训