产品详情

Number of channels 1 Output type LVDS Propagation delay time (µs) 0.0029 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 9.5 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 9.8 VICR (min) (V) 0.2
Number of channels 1 Output type LVDS Propagation delay time (µs) 0.0029 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Iq per channel (typ) (mA) 7.5 Vos (offset voltage at 25°C) (max) (mV) 9.5 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 9.8 VICR (min) (V) 0.2
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • (VS = 5V TA = 25°C, Typical Values unless Otherwise Specified)
  • Propagation Delay @ 100 mV Overdrive 2.9 ns
  • Rise and Fall Times 0.6 ns
  • Supply Voltage 2.7V to 12V
  • Supply Current 6.8 mA
  • Temperature Range −40°C to 125°C
  • LVDS Output

All trademarks are the property of their respective owners.

  • (VS = 5V TA = 25°C, Typical Values unless Otherwise Specified)
  • Propagation Delay @ 100 mV Overdrive 2.9 ns
  • Rise and Fall Times 0.6 ns
  • Supply Voltage 2.7V to 12V
  • Supply Current 6.8 mA
  • Temperature Range −40°C to 125°C
  • LVDS Output

All trademarks are the property of their respective owners.

The LMH7220 is a high speed, low power comparator with an operating supply voltage range of 2.7V to 12V. The LMH7220 has a differential, LVDS output, driving 325 mV into a 100Ω symmetrical transmission line. The LMH7220 has a 2.9 ns propagation delay and 0.6 ns rise and fall times while the supply current is only 6.8 mA at 5V (load current excluded).

The LMH7220 inputs have a voltage range that extends 200 mV below ground, allowing ground sensing applications. The LMH7220 is available in the 6-Pin SOT package. This package is ideal where space is a critical item.

The LMH7220 is a high speed, low power comparator with an operating supply voltage range of 2.7V to 12V. The LMH7220 has a differential, LVDS output, driving 325 mV into a 100Ω symmetrical transmission line. The LMH7220 has a 2.9 ns propagation delay and 0.6 ns rise and fall times while the supply current is only 6.8 mA at 5V (load current excluded).

The LMH7220 inputs have a voltage range that extends 200 mV below ground, allowing ground sensing applications. The LMH7220 is available in the 6-Pin SOT package. This package is ideal where space is a critical item.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 LMH7220 High Speed Comparator with LVDS Output 数据表 (Rev. E) 2013年 5月 2日
电路设计 具有高速比较器的 LVDS 数据和时钟恢复电路 PDF | HTML 英语版 PDF | HTML 2024年 1月 26日
应用手册 High Speed Comparators for Triggering in Oscilloscopes 2018年 2月 19日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
EVM 用户指南 AN-1534 Demo Board LMH7220 High Speed LVDS Comparator (Rev. A) 2013年 5月 1日
应用手册 Generating Precision Clocks for Time- Interleaved ADCs 2007年 8月 2日
应用手册 Application Note 1534 Demo Board LMH7220 High Speed LVDS Comparator (cn) 最新英语版本 (Rev.A) 2006年 10月 20日
应用手册 Interface Circuits for TIA/EIA-644 (LVDS) (Rev. B) 2002年 9月 16日
应用手册 Interfacing Different Logic with LVDS Receivers 2001年 5月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH730220 — 用于采用 6 引脚 TSOT 封装的高速单路 LVDS 比较器的评估板

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed LVDS Comparator that are offered in the 6-Pin TSOT package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

用户指南: PDF
最新英语版本 (Rev.A): PDF
TI.com 上无现货
仿真模型

Clock and Data Restoration Circuit

SNOM661.ZIP (240 KB) - TINA-TI Reference Design
设计工具

CIRCUIT060087 — 具有高速比较器的 LVDS 数据和时钟恢复电路

LVDS 信号恢复电路在数字系统中用来检索失真时钟或数据波形。由于存在杂散电容、杂散电感或传输线反射,这些时钟和数据信号在长迹线上会衰减和失真。该比较器用于检测衰减和失真的输入信号,并将其转换为满量程 LVDS 输出信号。此电路还可用于从单端信号转换为 LVDS 信号。在这种情况下,动态基准电压将连接到比较器的反相终端,该端从输入信号中提取共模电压。
用户指南: PDF
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频