LMP8601

正在供货

具有直列式滤波器功能的 -22V 至 60V、双向电流感应放大器

产品详情

我们无法提供此信息。请参阅产品数据表
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601
  • Gain = 50x for LMP8602
  • Gain = 100x for LMP8603
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601
  • Gain = 50x for LMP8602
  • Gain = 100x for LMP8603

The LMP8601, LMP8602, and LMP8603 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601), 50x (LMP8602), and 100x (LMP8603), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601), 5x (LMP8602), or 10x (LMP8603). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

The LMP8601, LMP8602, and LMP8603 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601), 50x (LMP8602), and 100x (LMP8603), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601), 5x (LMP8602), or 10x (LMP8603). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMP860x , –22V to 60V, Bidirectional Current Sense Amplifier With In-Line Filter Capability 数据表 PDF | HTML 2026年 6月 10日
应用手册 将印刷电路板覆铜迹线用作电流检测 分流电阻器 (Rev. A) PDF | HTML 2026年 5月 6日
应用手册 电流检测放大器的 ESD、EOS 和闩锁效应事件的风险和预防 PDF | HTML 英语版 PDF | HTML 2024年 12月 11日
应用简报 开关电源电流测量 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2023年 4月 17日
应用简报 PWM 中用于电流感应的低电感分流器的优点应用 英语版 2017年 9月 14日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
应用手册 Application Note 1923 Current Sense Demo Board (SOIC) User's Guide (cn) 最新英语版本 (Rev.A) 2009年 4月 29日
应用手册 App Note 1255 An OrCAD PSPICE Library f/VIP10 High-Speed Op Amp 2008年 11月 19日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMP8601 PSPICE Model (Rev. A)

SNOM084A.ZIP (18 KB) - PSpice Model
计算工具

CS-AMPLIFIER-ERROR-TOOL Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
支持的产品和硬件

支持的产品和硬件

设计工具

CIRCUIT060035 — 具有窗口比较器的双向电流检测电路

该双向电流检测解决方案使用一个电流检测放大器和一个高速双通道比较器,在输入电流 (IG1) 升至 100A 以上或降至 -35A 以下时,通过轨到轨输入共模范围在比较器输出端(OUTA 和 OUTB)产生过流 (OC) 警报信号。在此实现中,过流警报信号均为高电平有效,因此在超过 100A 或 -35A 阈值时,比较器输出为高电平。两个比较器均执行外部迟滞,因此在电流降低 10%(90A 和 -31A)时,比较器输出会恢复为逻辑低电平状态。当下方电路中的分流电阻器 R8 接地时,此电路适用于在高达 INA 的共模电压范围内进行高侧电流检测。
设计工具

CIRCUIT060037 — 精密过流锁存电路

该高侧电流检测解决方案使用一个电流检测放大器、一个带有集成基准的比较器和一个 P 沟道 MOSFET 来创建一个过流锁存电路。当检测到大于 200mA 的负载电流时,电路将断开系统与其电源的连接。比较器输出将进行锁存(将 P 沟道 MOSFET 的栅源电压保持在 0V),直到电路循环供电,原因在于比较器驱动 P 沟道 MOSFET 的栅极并将信号反馈回电流检测放大器的基准引脚。
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00302 — 具有瞬态稳定性的电流分流监控器参考设计

这种高压侧电流分流监测器用于测量电流通过电流传感电阻器时电流传感电阻器两端产生的电压。

此外,还采用了外部保护电路来提供浪涌和快速瞬态保护,并展示 IEC61000-4-4 和 IEC61000-4-5 的不同抗扰度等级。

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频