LP8731-Q1
- Two LDOs for Powering Internal Processor Functions and I/Os
- High-Speed Serial Interface for Independent Control of Device
Functions and Settings - Precision Internal Reference
- Thermal Overload Protection
- Current Overload Protection
- Software Programmable Regulators
- External Power-On-Reset Function for Buck1 and Buck2
(Power Good with Delay Function) - Undervoltage Lockout (UVLO)
- LP8731-Q1 is an Automotive-Grade Product: AECQ-100
Grade-1 Qualified - Step-Down DC/DC Converter (2xBuck)
- Programmable VOUT from:
- Buck1 : 0.8875 V – 1.675 V at 1.2 A
- Buck2 : 0.8875 V – 1.675 V at 1.2 A
- Up to 96% Efficiency
- PWM Switching Frequency of 2.1 MHz
- ±2% Output Voltage Accuracy
- Automatic Soft Start
- Programmable VOUT from:
- Linear Regulators (2xLDO)
- Programmable VOUT of 0.8 V to 3.3 V
- ±3% Output Voltage Accuracy
- 300-mA Output Current
- 30-mV (Typical) Dropout
The LP8731-Q1 is a multi-function, programmable Power Management Unit (PMU), optimized for low power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1.2-A step-down DC-DC converters with dynamic voltage management (DVM), two 300-mA linear regulators, and a 400-kHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8731-Q1. The LP8731-Q1 device additionally features programmable power-on sequencing.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LP8731-Q1 Dual High-Current Step-Down DC-DC And Dual Linear Regulators with I2C Interface 数据表 | PDF | HTML | 2014年 12月 8日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点