Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
GBW (typ) (MHz)
32
Slew rate (typ) (V/µs)
10
Rail-to-rail
No
Vos (offset voltage at 25°C) (max) (mV)
0.5
Iq per channel (typ) (mA)
2.6
Vn at 1 kHz (typ) (nV√Hz)
2.8
Features
Burr-Brown™ Audio, High Cload Drive, Premium Sound, Shutdown, Small Size
THD + N at 1 kHz (typ) (%)
0.000018
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.145
Product type
Ultimate
Architecture
Bipolar
CMRR (typ) (dB)
127
Input bias current (max) (pA)
2000000
Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
GBW (typ) (MHz)
32
Slew rate (typ) (V/µs)
10
Rail-to-rail
No
Vos (offset voltage at 25°C) (max) (mV)
0.5
Iq per channel (typ) (mA)
2.6
Vn at 1 kHz (typ) (nV√Hz)
2.8
Features
Burr-Brown™ Audio, High Cload Drive, Premium Sound, Shutdown, Small Size
THD + N at 1 kHz (typ) (%)
0.000018
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.145
Product type
Ultimate
Architecture
Bipolar
CMRR (typ) (dB)
127
Input bias current (max) (pA)
2000000