Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4.5
Vos (offset voltage at 25°C) (max) (mV)
0.2
Offset drift (typ) (µV/°C)
0.5
Input bias current (max) (pA)
2000
GBW (typ) (MHz)
1
Features
Cost Optimized, High Cload Drive, Super Beta
Slew rate (typ) (V/µs)
0.35
Rail-to-rail
No
Iq per channel (typ) (mA)
0.58
Vn at 1 kHz (typ) (nV√Hz)
9
CMRR (typ) (dB)
148
Rating
Catalog
Operating temperature range (°C)
-40 to 120
Iout (typ) (A)
0.035
Architecture
Bipolar
Input common mode headroom (to negative supply) (typ) (V)
1.5
Input common mode headroom (to positive supply) (typ) (V)
-1.5
Output swing headroom (to negative supply) (typ) (V)
0.65
Output swing headroom (to positive supply) (typ) (V)
-0.65
THD + N at 1 kHz (typ) (%)
0.0002