可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
TLV9152 正在供货 双路、16V、4.5MHz、低功耗运算放大器 Wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), faster slew rate (21 V/us), lower noise (10.8 nV/√Hz), higher output current (75 mA)

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
OPA2196 正在供货 具有多路复用器友好型输入的双路、36V、低功耗通用放大器 Unity gain stable option with similar power consumption (140µA) and improved offset voltage (100µV), drift (500nV/°C), and noise (15nV/√Hz)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 OPA703, 2703, 4703, 704, 2704, 4704: CMOS, Rail-to-Rail, I/O Op Amp 数据表 (Rev. A) 2001年 2月 8日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 OPA703, OPA2703, OPA4703, OPA704, OPA2704, OPA4704 EMI Immunity Performance (Rev. A) 2012年 11月 2日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

DIYAMP-EVM 是一个评估模块 (EVM) 系列,可为工程师和自制人员 (DIYer) 提供真实的放大器电路,使用户能够快速评估设计概念并验证仿真。该器件专为采用行业标准 SOIC-8 封装的双封装运算放大器而设计。它可实现各种电路配置,例如反相和同相放大器、Sallen Key 滤波器、多反馈滤波器、具有基准缓冲器的差动放大器、具有双反馈的 Riso、单端输入至差动输出、差动输入至差动输出、两个运算放大器仪表放大器和并联运算放大器。

DUAL-DIYAMP-EVM 让原型设计变得快速轻松,并使用常用的 0805 或 0603 表面贴装式元件。通过配置多种组合,此 EVM (...)

用户指南: PDF
TI.com 上无现货
仿真模型

OPA2704 PSpice Model

SBOM703.ZIP (56 KB) - PSpice Model
仿真模型

OPA2704 TINA-TI Reference Design

SBOM704.TSC (102 KB) - TINA-TI Reference Design
仿真模型

OPA2704 TINA-TI Spice Model

SBOM705.ZIP (5 KB) - TINA-TI Spice Model
计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实施磁滞以确保在负载电流减小至 0.5A(减少 50%)时,OC-Alert 返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频