Architecture
FET / CMOS Input, Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
200
BW at Acl (MHz)
450
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
300
Vn at flatband (typ) (nV√Hz)
5.8
Vn at 1 kHz (typ) (nV√Hz)
17
Iq per channel (typ) (mA)
8.3
Vos (offset voltage at 25°C) (max) (mV)
9
Rail-to-rail
In to V-, Out
Features
Shutdown
Rating
Automotive
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
80
Input bias current (max) (pA)
50
Offset drift (typ) (µV/°C)
7
Iout (typ) (mA)
100
2nd harmonic (dBc)
81
3rd harmonic (dBc)
93
Frequency of harmonic distortion measurement (MHz)
1
Architecture
FET / CMOS Input, Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
200
BW at Acl (MHz)
450
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
300
Vn at flatband (typ) (nV√Hz)
5.8
Vn at 1 kHz (typ) (nV√Hz)
17
Iq per channel (typ) (mA)
8.3
Vos (offset voltage at 25°C) (max) (mV)
9
Rail-to-rail
In to V-, Out
Features
Shutdown
Rating
Automotive
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
80
Input bias current (max) (pA)
50
Offset drift (typ) (µV/°C)
7
Iout (typ) (mA)
100
2nd harmonic (dBc)
81
3rd harmonic (dBc)
93
Frequency of harmonic distortion measurement (MHz)
1