OPA3695

正在供货

具有禁用功能的超宽带电流反馈运算放大器

alarm通知 立即订购

产品详情

Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 2400 Vn at flatband (typ) (nV√Hz) 1.8 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 12.9 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 30000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 120 2nd harmonic (dBc) 65 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 2400 Vn at flatband (typ) (nV√Hz) 1.8 Vn at 1 kHz (typ) (nV√Hz) 1.8 Iq per channel (typ) (mA) 12.9 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 56 Input bias current (max) (pA) 30000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 120 2nd harmonic (dBc) 65 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 900MHz BANDWIDTH, GAIN = +2V/V
  • 450MHz BANDWIDTH, GAIN = +8V/V
  • WIDE OUTPUT VOLTAGE SWING: ±4V
  • ULTRA-HIGH SLEW RATE: 4300V/µs
  • 3RD-ORDER INTERCEPT: > 35dBm (f < 40MHz)
  • LOW 1.8nV/√Hz VOLTAGE NOISE
  • ±120mA OUTPUT CURRENT DRIVE
  • 12.9mA/Ch SUPPLY CURRENT (±5V)
  • LOW 0.1mA/Ch DISABLE CURRENT
  • 3.5V to 12V SINGLE-SUPPLY OPERATION
  • ±1.75V to ±6V SPLIT-SUPPLY OPERATION
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • VERY WIDEBAND ADC DRIVERS
    • HIGH BANDWIDTH INSTRUMENTATION AMPLIFIERS
    • HIGH-SPEED IMAGING
    • ACTIVE FILTERS
    • ARB WAVEFORM OUTPUT DRIVERS

All other trademarks are the property of their respective owners

  • 900MHz BANDWIDTH, GAIN = +2V/V
  • 450MHz BANDWIDTH, GAIN = +8V/V
  • WIDE OUTPUT VOLTAGE SWING: ±4V
  • ULTRA-HIGH SLEW RATE: 4300V/µs
  • 3RD-ORDER INTERCEPT: > 35dBm (f < 40MHz)
  • LOW 1.8nV/√Hz VOLTAGE NOISE
  • ±120mA OUTPUT CURRENT DRIVE
  • 12.9mA/Ch SUPPLY CURRENT (±5V)
  • LOW 0.1mA/Ch DISABLE CURRENT
  • 3.5V to 12V SINGLE-SUPPLY OPERATION
  • ±1.75V to ±6V SPLIT-SUPPLY OPERATION
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • VERY WIDEBAND ADC DRIVERS
    • HIGH BANDWIDTH INSTRUMENTATION AMPLIFIERS
    • HIGH-SPEED IMAGING
    • ACTIVE FILTERS
    • ARB WAVEFORM OUTPUT DRIVERS

All other trademarks are the property of their respective owners

The OPA3695 is a triple, very high bandwidth, current-feedback op amp that combines an exceptional 4300V/µs slew rate and a very high 900MHz bandwidth (G = +2V/V) to provide an amplifier that is ideal for the most demanding video applications. The device versatility is enhanced with a low 1.8nV/√Hz input voltage noise and an output stage that can swing within 1V from the supply rail to deliver a high dynamic range signal, making it well-suited for analog-to-digital converter (ADC) front-ends or digital-to-analog converter (DAC) output buffering. Optimized for high gain operation, the OPA3695 is also well-suited for buffering surface acoustic wave (SAW) filters in an intermediate frequency (IF) system.

The low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced using the Disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA3695 supply current drops to 100µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA3695 a good fit for low-power applications that require very high performance. The OPA3695 is available in an SSOP-16 package.

The OPA3695 is a triple, very high bandwidth, current-feedback op amp that combines an exceptional 4300V/µs slew rate and a very high 900MHz bandwidth (G = +2V/V) to provide an amplifier that is ideal for the most demanding video applications. The device versatility is enhanced with a low 1.8nV/√Hz input voltage noise and an output stage that can swing within 1V from the supply rail to deliver a high dynamic range signal, making it well-suited for analog-to-digital converter (ADC) front-ends or digital-to-analog converter (DAC) output buffering. Optimized for high gain operation, the OPA3695 is also well-suited for buffering surface acoustic wave (SAW) filters in an intermediate frequency (IF) system.

The low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced using the Disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA3695 supply current drops to 100µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA3695 a good fit for low-power applications that require very high performance. The OPA3695 is available in an SSOP-16 package.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LMH6733 正在供货 单电源、1.0GHz、三路运算放大器 Unity Gain (1V/V), higher slew rate (3750V/µs), and higher precision (2.2mV)
功能与比较器件相同,但引脚排列有所不同
OPA695 正在供货 具有禁用功能的超宽带电流反馈运算放大器 Single-channel variant

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Triple, Ultra-Wideband, Current-Feedback Operational Amplifier with Disable 数据表 (Rev. A) 2008年 9月 2日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训