Number of channels
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
40
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Rail-to-rail
In, Out
GBW (typ) (MHz)
10.6
Slew rate (typ) (V/µs)
32
Vos (offset voltage at 25°C) (max) (mV)
1
Iq per channel (typ) (mA)
2.4
Vn at 1 kHz (typ) (nV√Hz)
7
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
0.25
Features
EMI Hardened, MUX Friendly, Small Size
CMRR (typ) (dB)
115
Iout (typ) (A)
0.065
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
0
Output swing headroom (to negative supply) (typ) (V)
0.048
Output swing headroom (to positive supply) (typ) (V)
-0.048
Number of channels
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
40
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Rail-to-rail
In, Out
GBW (typ) (MHz)
10.6
Slew rate (typ) (V/µs)
32
Vos (offset voltage at 25°C) (max) (mV)
1
Iq per channel (typ) (mA)
2.4
Vn at 1 kHz (typ) (nV√Hz)
7
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
0.25
Features
EMI Hardened, MUX Friendly, Small Size
CMRR (typ) (dB)
115
Iout (typ) (A)
0.065
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
0
Output swing headroom (to negative supply) (typ) (V)
0.048
Output swing headroom (to positive supply) (typ) (V)
-0.048