OPA698M

正在供货

单位增益稳定宽带限压放大器

alarm通知 立即订购

产品详情

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 5.6 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 58 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 130 2nd harmonic (dBc) 74 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 450 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1100 Vn at flatband (typ) (nV√Hz) 5.6 Vn at 1 kHz (typ) (nV√Hz) 11 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 58 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 130 2nd harmonic (dBc) 74 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
B0QFN (JD) 8 75.8373 mm² 10.29 x 7.37
  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +1): 450 MHz
  • Slew Rate: 1100 V/ms
  • ±5-V and 5-V Supply Operation
  • Unity Gain Version of the OPA699
  • APPLICATIONS
    • Fast Limiting ADC Input Buffers
    • CCD Pixel Clock Stripping
    • Video Sync Stripping
    • HF Mixers
    • IF Limiting Amplifiers
    • AM Signal Generation
    • Non-Linear Analog Signal Processing
    • OPA688M Replacement

  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +1): 450 MHz
  • Slew Rate: 1100 V/ms
  • ±5-V and 5-V Supply Operation
  • Unity Gain Version of the OPA699
  • APPLICATIONS
    • Fast Limiting ADC Input Buffers
    • CCD Pixel Clock Stripping
    • Video Sync Stripping
    • HF Mixers
    • IF Limiting Amplifiers
    • AM Signal Generation
    • Non-Linear Analog Signal Processing
    • OPA688M Replacement

The OPA698 is a wideband, unity gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the output limit voltages.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA698 to be used in all standard op amp applications.

Non-linear analog signal processing benefits from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698M is available in an industry standard pinout CDIP-8 package. For higher gain or transimpedance applications requiring output limiting with fast recovery, consider the OPA699M.

The OPA698 is a wideband, unity gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the output limit voltages.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA698 to be used in all standard op amp applications.

Non-linear analog signal processing benefits from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698M is available in an industry standard pinout CDIP-8 package. For higher gain or transimpedance applications requiring output limiting with fast recovery, consider the OPA699M.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LMH6628QML 正在供货 双路宽带、低噪声、电压反馈运算放大器 Dual wideband (300 MHz), Low Noise (2 nV√Hz), Ceramic Packaging

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Unity-Gain-Stable Wideband Voltage Limiting Amplifier 数据表 (Rev. A) 2006年 3月 30日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训