Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.4
GBW (typ) (MHz)
300
BW at Acl (MHz)
90
Acl, min spec gain (V/V)
6
Slew rate (typ) (V/µs)
350
Vn at flatband (typ) (nV√Hz)
1.8
Vn at 1 kHz (typ) (nV√Hz)
1.8
Iq per channel (typ) (mA)
0.96
Vos (offset voltage at 25°C) (max) (mV)
0.125
Rail-to-rail
In to V-, Out
Features
Decompensated, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
105
Input bias current (max) (pA)
4400000
Offset drift (typ) (µV/°C)
0.4
Iout (typ) (mA)
20
2nd harmonic (dBc)
-110
3rd harmonic (dBc)
-120
Frequency of harmonic distortion measurement (MHz)
1
Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.4
GBW (typ) (MHz)
300
BW at Acl (MHz)
90
Acl, min spec gain (V/V)
6
Slew rate (typ) (V/µs)
350
Vn at flatband (typ) (nV√Hz)
1.8
Vn at 1 kHz (typ) (nV√Hz)
1.8
Iq per channel (typ) (mA)
0.96
Vos (offset voltage at 25°C) (max) (mV)
0.125
Rail-to-rail
In to V-, Out
Features
Decompensated, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
105
Input bias current (max) (pA)
4400000
Offset drift (typ) (µV/°C)
0.4
Iout (typ) (mA)
20
2nd harmonic (dBc)
-110
3rd harmonic (dBc)
-120
Frequency of harmonic distortion measurement (MHz)
1