主页 电源管理 电压基准 串联电压基准

REF102

正在供货

2.5ppm/℃ 温漂、10V 精密电压基准

产品详情

VO (V) 10 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 2.5, 5, 10 Vin (min) (V) 11.4 Vin (max) (V) 36 Iq (typ) (mA) 1.4 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -25 to 85
VO (V) 10 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 2.5, 5, 10 Vin (min) (V) 11.4 Vin (max) (V) 36 Iq (typ) (mA) 1.4 Rating Catalog Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -25 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • ±10V ±0.0025V OUTPUT
  • VERY LOW DRIFT: 2.5ppm/°C max
  • EXCELLENT STABILITY:
    5ppm/1000hr typ
  • EXCELLENT LINE REGULATION:
    1ppm/V max
  • EXCELLENT LOAD REGULATION:
    10ppm/mA max
  • LOW NOISE: 5µVPP typ, 0.1Hz to 10Hz
  • WIDE SUPPLY RANGE: 11.4VDC to 36VDC
  • LOW QUIESCENT CURRENT: 1.4mA max
  • PACKAGE OPTIONS: PLASTIC DIP, SO-8
  • APPLICATIONS
    • PRECISION-CALIBRATED VOLTAGE STANDARD
    • D/A AND A/D CONVERTER REFERENCE
    • PRECISION CURRENT REFERENCE
    • ACCURATE COMPARATOR THRESHOLD REFERENCE
    • DIGITAL VOLTMETERS
    • TEST EQUIPMENT
    • PC-BASED INSTRUMENTATION

All trademarks are the property of their respective owners.

  • ±10V ±0.0025V OUTPUT
  • VERY LOW DRIFT: 2.5ppm/°C max
  • EXCELLENT STABILITY:
    5ppm/1000hr typ
  • EXCELLENT LINE REGULATION:
    1ppm/V max
  • EXCELLENT LOAD REGULATION:
    10ppm/mA max
  • LOW NOISE: 5µVPP typ, 0.1Hz to 10Hz
  • WIDE SUPPLY RANGE: 11.4VDC to 36VDC
  • LOW QUIESCENT CURRENT: 1.4mA max
  • PACKAGE OPTIONS: PLASTIC DIP, SO-8
  • APPLICATIONS
    • PRECISION-CALIBRATED VOLTAGE STANDARD
    • D/A AND A/D CONVERTER REFERENCE
    • PRECISION CURRENT REFERENCE
    • ACCURATE COMPARATOR THRESHOLD REFERENCE
    • DIGITAL VOLTMETERS
    • TEST EQUIPMENT
    • PC-BASED INSTRUMENTATION

All trademarks are the property of their respective owners.

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 10V Precision Voltage Reference 数据表 (Rev. B) 2009年 6月 16日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日
电子书 Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
更多文献资料 使用电压基准进行设计的提示和技巧 (Rev. A) 2021年 5月 7日
白皮书 Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
模拟设计期刊 Design and analysis of a TGC circuit to drive the control voltage 2017年 4月 26日
应用手册 Make a Precision -10 V Reference (Rev. A) 2015年 5月 18日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 Improved Voltage Reference Filter Has Several Advantages 2000年 10月 2日
应用手册 Low Power Operation of REF102 10.0V Precision Voltage Reference 2000年 10月 2日
应用手册 Make a Precision ± 10 V Reference 2000年 10月 2日
应用手册 Implementation and Applications of Current Sources and Current Receivers 2000年 9月 27日
应用手册 Make A Precision Current Source or Current Sink 2000年 9月 27日
应用手册 The ACF2101 Used as a Bipolar Switched Integrator 2000年 9月 27日
应用手册 Voltage-Reference Filters 2000年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIPD138 — SPI-programmable 16-bit 36-V 1-A power supply with integrated current shunt reference design

此经过验证的设计为 SPI 控制的 36V 电源(能够提供 1A 拉电流)提供了理论、元件选择、仿真、PCB 设计和测量详细信息。它还包括集成的高侧电流分路,在多个十进制位电流负载下精度达到 1%。设计的输出作为 DAC8871 的输入源,DAC8871 支持单极性和双极性输出范围。因而,可轻松修改此电路来满足许多不同应用的需要。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频