REF4132
- Voltage options: 2.5V, 3V, 3.3V, 4.096V, 5V
- Initial accuracy: ±0.05% (maximum)
- Low temperature coefficient :
- A grade: 12 ppm/°C (maximum)
- B grade: 30 ppm/°C (maximum)
- Operating temperature range: −40°C to +125°C
- Output current: ±10 mA
- Low quiescent current: 100 µA (maximum)
- Output 1/f noise (0.1 Hz to 10 Hz): 15 µVPP/V
- Excellent long-term stability 30 ppm/1000 hrs
- Small footprint 5-pin SOT-23 package
The REF4132 device is a low temperature drift
(12 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial
accuracy, low operating current with power consumption less than 100µA. This device also offers
very low output noise of 15 µVp-p/V, which enables its ability to maintain
high signal integrity with high-resolution data converters in noise critical systems. Packaged in
the same SOT-23-5 package, REF4132 offers enhanced specifications and pin-to-pin replacement for
LM4128 and LM4132.
Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (100 µA) can benefit portable and battery-powered applications.
REF4132 is specified for the wide temperature range of −40°C to +125°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | REF4132 Low-Drift, Low-Power, Small-Footprint Series Voltage Reference 数据表 (Rev. A) | PDF | HTML | 2020年 6月 8日 | ||
| 应用手册 | 关于数据转换器的基准电压选择和设计提示 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024年 1月 10日 | |
| 应用手册 | 基准电压的长期漂移 | PDF | HTML | 英语版 | PDF | HTML | 2021年 9月 13日 | |
| 电子书 | Tips and tricks for designing with voltage references (Rev. A) | 2021年 5月 7日 | ||||
| 功能安全信息 | REF41xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA | PDF | HTML | 2020年 10月 23日 | |||
| 白皮书 | Voltage reference selection basics white paper (Rev. A) | 2018年 10月 23日 | ||||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DIP-ADAPTER-EVM — DIP 适配器评估模块
借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。
DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:
- D 和 U (SOIC-8)
- PW (TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5 和 SOT23-3)
- DCK(SC70-6 和 SC70-5)
- DRL (SOT563-6)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点