SN74F174A
- Contains Six Flip-Flops With Single-Rail Outputs
- Buffered Clock and Direct Clear Inputs
- Applications Include:
- Buffer/Storage Registers
- Shift Registers
- Pattern Generators
- Fully Buffered Outputs for Maximum Isolation From External Disturbances
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
This monolithic, positive-edge-triggered flip-flop utilizes TTL
circuitry to implement D-type flip-flop logic with a direct clear
(
) input.
Information at the data (D) inputs meeting the setup time
requirements is transferred to the outputs on the positive-going edge
of the clock pulse. Clock triggering occurs at a particular voltage
level and is not directly related to the transition time of the
positive-going pulse. When the clock (CLK) input is at either the
high or low level, the D-input signal has no effect at the output.
The SN74F174A is characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Hex D-Type Flip-Flop With Clear 数据表 (Rev. B) | 1993年 10月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点