主页 电源管理 DC/DC switching regulators DC/DC controllers

TL5001A-Q1

正在供货

具有宽输入范围、基准容差为 ±3%、工作温度范围为 –20°C 至 85°C 的 PWM 控制器

产品详情

Rating Automotive Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3.6 Vout (max) (V) 50 Vout (min) (V) 1 Control mode Voltage mode Features Nonsynchronous rectification, UVLO fixed Duty cycle (max) (%) 100 Iq (typ) (A) 0.0011 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Buck, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 3.6 Vout (max) (V) 50 Vout (min) (V) 1 Control mode Voltage mode Features Nonsynchronous rectification, UVLO fixed Duty cycle (max) (%) 100 Iq (typ) (A) 0.0011 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency: 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage
  • Available in Q-Temperature Automotive
    • High-Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

  • Qualified for Automotive Applications
  • Complete PWM Power Control
  • 3.6-V to 40-V Operation
  • Internal Undervoltage-Lockout Circuit
  • Internal Short-Circuit Protection
  • Oscillator Frequency: 20 kHz to 500 kHz
  • Variable Dead Time Provides Control Over Total Range
  • ±3% Tolerance on Reference Voltage
  • Available in Q-Temperature Automotive
    • High-Reliability Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

The TL5001A incorporates on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3%.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001A is characterized for operation from –40°C to 125°C.

The TL5001A incorporates on a single monolithic chip all the functions required for a pulse-width-modulation (PWM) control circuit. Designed primarily for power-supply control, the TL5001A contains an error amplifier, a regulator, an oscillator, a PWM comparator with a dead-time-control input, undervoltage lockout (UVLO), short-circuit protection (SCP), and an open-collector output transistor. The TL5001A has a typical reference voltage tolerance of ±3%.

The error-amplifier common-mode voltage ranges from 0 V to 1.5 V. The noninverting input of the error amplifier is connected to a 1-V reference. Dead-time control (DTC) can be set to provide 0% to 100% dead time by connecting an external resistor between DTC and GND. The oscillator frequency is set by terminating RT with an external resistor to GND. During low VCC conditions, the UVLO circuit turns the output off until VCC recovers to its normal operating range.

The TL5001A is characterized for operation from –40°C to 125°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Pulse-Width-Modulation Control Circuits 数据表 (Rev. B) 2009年 2月 27日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训