Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
1.8
Vos (offset voltage at 25°C) (max) (mV)
2
Offset drift (typ) (µV/°C)
0.5
Input bias current (max) (pA)
110
GBW (typ) (MHz)
0.012
Features
Cost Optimized, Zero Crossover
Slew rate (typ) (V/µs)
0.005
Rail-to-rail
In, Out
Iq per channel (typ) (mA)
0.0008
Vn at 1 kHz (typ) (nV√Hz)
300
CMRR (typ) (dB)
110
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.01
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
0
Output swing headroom (to negative supply) (typ) (V)
0.025
Output swing headroom (to positive supply) (typ) (V)
-0.025