TLV703
- Very Low Dropout:
- 37 mV at IOUT = 50 mA, VOUT = 2.8 V
- 75 mV at IOUT = 100 mA, VOUT = 2.8 V
- 220 mV at IOUT = 300 mA, VOUT = 2.8 V
- 2% Accuracy
- Low IQ: 35 µA
- Fixed-Output Voltage Combinations Possible From 1.2 V to 4.8 V
- High PSRR: 68 dB at 1 kHz
- Stable With Effective Capacitance of 0.1 µF
- Thermal Shutdown and Overcurrent Protection
- Packages: 5-Pin SOT-23
The TLV703 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.
Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.
The TLV703 series of LDO linear regulators are available in a 5-pin SOT-23 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLV703 300-mA, Low-IQ, Low-Dropout Regulator 数据表 | PDF | HTML | 2017年 3月 28日 | ||
白皮书 | 揭秘 LDO 开通(启动)时间 | PDF | HTML | 英语版 | PDF | HTML | 2024年 12月 10日 | |
技术文章 | How to choose the right kind of DC/DC conversion for your appliance design | PDF | HTML | 2017年 12月 4日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。