TLV9023L-Q1

预发布

产品详情

我们无法提供此信息。请参阅产品数据表
  • Qualified for automotive applicationsAEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C3
  • Output latch with falling-edge triggered clear
  • Three individual outputs plus AND output
  • AND input for connecting multiple devices
  • Power-on Reset (POR) for known start-up
  • Latched state on power-up
  • 1.65V to 5.5V supply range
  • Precision input offset voltage: 300µV
  • Rail-to-Rail inputs with fault tolerance
  • 110ns typical propagation delay
  • Low quiescent current: 25µA per channel
  • Low input bias current: 5pA
  • Open drain comparator outputs with soft pull-up
  • Functional Safety-Capable
  • Qualified for automotive applicationsAEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C3
  • Output latch with falling-edge triggered clear
  • Three individual outputs plus AND output
  • AND input for connecting multiple devices
  • Power-on Reset (POR) for known start-up
  • Latched state on power-up
  • 1.65V to 5.5V supply range
  • Precision input offset voltage: 300µV
  • Rail-to-Rail inputs with fault tolerance
  • 110ns typical propagation delay
  • Low quiescent current: 25µA per channel
  • Low input bias current: 5pA
  • Open drain comparator outputs with soft pull-up
  • Functional Safety-Capable

The TLV9023L-Q1 is a triple channel latching comparator with separate outputs and a combined AND output. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 25µA per channel.

The unique feature of the TLV9023L-Q1 is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows the system controller to reset the latch after performing any needed tasks and meets safety-critical requirements.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV9023L-Q1 has open-drain outputs that can be pulled-up below or beyond the supply voltage for OR’ing multiple outputs or level translation. The AND output is push-pull to eliminate the need for a pull-up resistor and ensure output low start-up state.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

The TLV9023L-Q1 is a triple channel latching comparator with separate outputs and a combined AND output. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 110ns with a quiescent supply current of only 25µA per channel.

The unique feature of the TLV9023L-Q1 is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows the system controller to reset the latch after performing any needed tasks and meets safety-critical requirements.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV9023L-Q1 has open-drain outputs that can be pulled-up below or beyond the supply voltage for OR’ing multiple outputs or level translation. The AND output is push-pull to eliminate the need for a pull-up resistor and ensure output low start-up state.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TLV9023L-Q1 Automotive Precision, Self-Latching Triple Comparator with AND Gate 数据表 PDF | HTML 2026年 5月 29日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
评估板

SMALL-AMP-DIP-EVM — 用于小型封装运算放大器的评估模块

该 SMALL-AMP-DIP-EVM 可提供与许多业界通用小型封装连接的快捷接口,从而加快小型封装运算放大器的原型设计。该 SMALL-AMP-DIP-EVM 支持八种小型封装选项,包括 DPW-5 (X2SON)、DSG-8 (WSON)、DCN-8 (SOT)、DDF-8 (SOT)、RUG-10 (X2QFN)、RUC-14 (X2QFN)、RGY-14 (VQFN) 和 RTE-16 (WQFN)。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
仿真模型

TLV9023L and TLV9023L-Q1 TINA-TI SPICE Model

SLVMF63.ZIP (5 KB) - TINA-TI Spice Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频