主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS40007

正在供货

2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器

产品详情

Rating Catalog Iout (max) (A) 15 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4 Vout (min) (V) 0.7 Control mode Voltage mode Features Enable pin, Synchronous Rectification Duty cycle (max) (%) 94 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Iout (max) (A) 15 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 4 Vout (min) (V) 0.7 Control mode Voltage mode Features Enable pin, Synchronous Rectification Duty cycle (max) (%) 94 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Fixed-Frequency Voltage-Mode Control
    • TPS40007, 300 kHz
    • TPS40009, 600 kHz
  • Source/Sink with VOUT Prebias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.

  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Fixed-Frequency Voltage-Mode Control
    • TPS40007, 300 kHz
    • TPS40009, 600 kHz
  • Source/Sink with VOUT Prebias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LOW INPUT BUCK CONTROLLER, TPS40007/9 数据表 (Rev. B) 2005年 2月 8日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 DC/DC Buck Controller Solutions Selection Guide 2018年 2月 6日
应用手册 Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 2014年 7月 11日
EVM 用户指南 Using the TPS40007 2004年 3月 3日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40007EVM-001 — TPS40007EVM-001 评估模块

The TPS40007 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive™ technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap circuit to allow the use of an N-channel MOSFET as the topside buck switch (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS40009EVM-001 — TPS40009EVM-001 评估模块

The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive™ technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap charging circuit to allow the use of an N-channel MOSFET as the topside buck (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40007 TINA-TI Average Reference Design (Rev. A)

SLVM034A.TSC (64 KB) - TINA-TI Reference Design
仿真模型

TPS40007 TINA-TI Average Spice Model (Rev. A)

SLVM035A.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS40007 TINA-TI Start-up Reference Design

SLIM019.TSC (59 KB) - TINA-TI Reference Design
仿真模型

TPS40007 TINA-TI Steady State Reference Design

SLIM020.TSC (59 KB) - TINA-TI Reference Design
仿真模型

TPS40007 TINA-TI Transient Spice Model

SLIM021.ZIP (27 KB) - TINA-TI Spice Model
仿真模型

TPS40007 Unencrypted PSpice Model Package (Rev. B)

SLVC168B.ZIP (329 KB) - PSpice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频