主页 电源管理 DC/DC switching regulators DC/DC converters

TPS54233

正在供货

具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 25 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Light-load efficiency, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000075 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 25 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Light-load efficiency, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000075 Duty cycle (max) (%) 90
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3.5 V to 28 V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80 mΩ High Side MOSFET Supports
    up to 2A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™
  • Fixed 300 kHz Switching Frequency
  • Typical 1 µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5V, 12V and 24V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

  • 3.5 V to 28 V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80 mΩ High Side MOSFET Supports
    up to 2A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™
  • Fixed 300 kHz Switching Frequency
  • Typical 1 µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold
    Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5V, 12V and 24V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

The TPS54233 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

The TPS54233 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54233 2A, 28V Input, Step Down DC/DC Converter With Eco-mode™ 数据表 (Rev. C) PDF | HTML 2015年 1月 30日
EVM 用户指南 TPS54233 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 26日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日
应用手册 Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 2010年 9月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54233EVM-373 — 用于 TPS54233 降压转换器(具有 Eco-mode)的评估模块

TPS54331 dc/dc 转换器设计用于以 3.5V 至 28V 的输入电压提供 2A 的输出电流。用户指南的表 1 中列出了评估模块的额定输入电压和输出电流范围。此评估模块旨在演示在使用 TPS54233 稳压器进行设计时可实现的小印制电路板面积。开关频率被内部设置为 300kHz 的额定频率。TPS54233 封装内部采用了高端 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54233 实现高效率,并在高输出电流的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54233 (...)
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54233 Unencrypted PSpice Transient Model Package (Rev. B)

SLUM209B.ZIP (228 KB) - PSpice Model
计算工具

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

支持的产品和硬件

支持的产品和硬件

产品
DC/DC converters
  • TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器
  • TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器
  • TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器
  • TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器
  • TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器
  • TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器
  • TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器
  • TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器
  • TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
  • TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器
  • TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
  • TPS54340 具有 Eco-mode™ 的 42V 输入、3.5A、直流/直流降压转换器
  • TPS54360 具有 Eco-Mode 的 4.5V 至 60V 输入、3.5A 降压转换器
  • TPS54360B 具有 Eco-Mode™ 的 60V 输入、3.5A 降压直流/直流转换器
  • TPS54540 具有 Eco-Mode 的 42V、5A 降压直流/直流转换器
  • TPS54560 具有 Eco-Mode 的 4.5V 至 60V 输入、5A 降压转换器
  • TPS54560B 具有 Eco-mode™ 的 4.5V 至 60V 输入、5A、降压直流/直流转换器
  • TPS54561 具有软启动和 Eco-mode™ 的 4.5V 至 60V 输入 5A 降压直流/直流转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
DC/DC converters
  • TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器
  • TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器
  • TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器
  • TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器
  • TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器
  • TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器
  • TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器
  • TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器
  • TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器
  • TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
  • TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器
  • TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频