Rating
HiRel Enhanced Product
Topology
Boost, Flyback, SEPIC
Vin (max) (V)
32
Vin (min) (V)
2.9
Vout (max) (V)
38
Vout (min) (V)
3
Switch current limit (typ) (A)
6.6
Features
Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.0005
Duty cycle (max) (%)
89
Rating
HiRel Enhanced Product
Topology
Boost, Flyback, SEPIC
Vin (max) (V)
32
Vin (min) (V)
2.9
Vout (max) (V)
38
Vout (min) (V)
3
Switch current limit (typ) (A)
6.6
Features
Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.0005
Duty cycle (max) (%)
89