主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS60141

正在供货

具有电池电源状态良好指示的稳压 5V 三路电压充电泵

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
MAX660 正在供货 10kHz/80kHz 开关电容器电压转换器 Wider voltage range, smaller solution size

产品详情

Rating Catalog Iout (max) (A) 0.1 Vin (max) (V) 3.6 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000055
Rating Catalog Iout (max) (A) 0.1 Vin (max) (V) 3.6 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000055
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6014x Low Power DC-DC Converter Regulated 5-V, 100-mA Charge Pump Voltage Tripler 数据表 (Rev. A) PDF | HTML 2015年 11月 24日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训