主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61100

正在供货

适用于单节/两节电池应用的双路输出转换器(升压直流/直流 + LDO)

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS61023 正在供货 具有 0.5V 超低输入电压的 3.7A 升压转换器 For applications requiring single output, smaller package or higher output current.
TPS61098 正在供货 具有集成 LDO 的低输入电压、4.3V 输出电压、同步升压转换器 single output and with integrated LDO
TPS610981 正在供货 具有集成 LDO 的低输入电压、3.3V 输出电压、同步升压转换器 single output and with integrated LDO
TPS610982 正在供货 具有集成 LDO 的低输入电压、4.3V 输出电压、同步升压转换器 single output and with integrated LDO

产品详情

Rating Catalog Topology Boost Vin (max) (V) 3.3 Vin (min) (V) 0.8 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Switch current limit (typ) (A) 1.5 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 3.3 Vin (min) (V) 0.8 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Switch current limit (typ) (A) 1.5 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Power good, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065 Duty cycle (max) (%) 100
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Synchronous 95% Efficient Boost Converter
  • Integrated 120 mA LDO for Second Output Voltage
  • TSSOP-20 and QFN-24 Package
  • 65 µA (Typ) Total Device Quiescent Current
  • 0.8 V to 3.3 V Input Voltage Range
  • Adjustable Output Voltage up to 5.5 V and Fixed Output Voltage Options
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Battery Supervision
  • Power Good Output
  • Pushbutton Function for Start-Up
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Auto Discharge Allows the Device to Discharge Output Capacitor During Shutdown
  • Overtemperature Protection
  • EVM Available (TPS6110XEVM-216)
  • APPLICATIONS
    • All Single or Dual Cell Battery Operated Products Which Use Two System Voltages Like DSP C5X Applications
    • Internet Audio Player, PDAs, Digital Still Cameras and Other Portable Equipment

  • Synchronous 95% Efficient Boost Converter
  • Integrated 120 mA LDO for Second Output Voltage
  • TSSOP-20 and QFN-24 Package
  • 65 µA (Typ) Total Device Quiescent Current
  • 0.8 V to 3.3 V Input Voltage Range
  • Adjustable Output Voltage up to 5.5 V and Fixed Output Voltage Options
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Battery Supervision
  • Power Good Output
  • Pushbutton Function for Start-Up
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Auto Discharge Allows the Device to Discharge Output Capacitor During Shutdown
  • Overtemperature Protection
  • EVM Available (TPS6110XEVM-216)
  • APPLICATIONS
    • All Single or Dual Cell Battery Operated Products Which Use Two System Voltages Like DSP C5X Applications
    • Internet Audio Player, PDAs, Digital Still Cameras and Other Portable Equipment

The TPS6110x devices provide a complete power supply solution for products powered by either one or two Alkaline, NiCd, or NiMH battery cells. The converter generates two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It stays in operation with supply voltages down to 0.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.

The maximum peak current in the boost switch is limited to a value of 1800 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. An auto discharge function allows discharging the output capacitors during shutdown mode. This is especially useful in microcontroller applications where the microcontroller or microprocessor should not remain active due to the stored voltage on the output capacitors. Programming the ADEN-pin disables this feature. A low-EMI mode is implemented to reduce ringing and in effect lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. A power good output at the boost stage provides additional control of cascaded power supply components.

The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The output voltage of this LDO can be programmed by an external resistor divider or is fixed internally on the chip. The LDO can be enabled separately i.e., using the power good of the boost stage.

The device is packaged in a 20-pin TSSOP (20 PW) package or in a 24-pin QFN (24 RGE) package.

The TPS6110x devices provide a complete power supply solution for products powered by either one or two Alkaline, NiCd, or NiMH battery cells. The converter generates two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It stays in operation with supply voltages down to 0.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency.

The maximum peak current in the boost switch is limited to a value of 1800 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. An auto discharge function allows discharging the output capacitors during shutdown mode. This is especially useful in microcontroller applications where the microcontroller or microprocessor should not remain active due to the stored voltage on the output capacitors. Programming the ADEN-pin disables this feature. A low-EMI mode is implemented to reduce ringing and in effect lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. A power good output at the boost stage provides additional control of cascaded power supply components.

The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The output voltage of this LDO can be programmed by an external resistor divider or is fixed internally on the chip. The LDO can be enabled separately i.e., using the power good of the boost stage.

The device is packaged in a 20-pin TSSOP (20 PW) package or in a 24-pin QFN (24 RGE) package.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6110x - Dual-Output, Single-Cell Boost Converters 数据表 (Rev. B) 2004年 4月 15日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训