TPS61236P
- Up to 97% Efficiency Synchronous Boost
- Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
- 10-A 14-mΩ/14-mΩ Internal Power Switches
- Programmable Constant Output Current
- Output Current Monitor
- 10-µA IQ under Light Load Condition
- Boost Status Indication
- True disconnection during shutdown
- Fixed 5.1-V Output Voltage (TPS61235P) or
Adjustable Output Voltage from 2.9-V to-5.5 V
(TPS61236P) - 1-MHz Switching Frequency
- Softstart, Current Limit, Over Voltage and Over
Thermal Protections - 2.5 mm × 2.5 mm VQFN Package
The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.
The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.
In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.
The devices are available in a 2.5-mm × 2.5-mm VQFN package.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS6123x 8-A Valley Current Synchronous Boost Converters with Constant Current Output Feature 数据表 (Rev. A) | PDF | HTML | 2016年 4月 18日 | ||
| 应用手册 | Basic Calculation of a Boost Converter's Power Stage... (Rev. D) | PDF | HTML | 2022年 11月 21日 | |||
| 应用手册 | 升压转换器功率级的基本计算 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2022年 11月 11日 | |
| 应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
| 应用手册 | Automated Frequency Response Analyzer | 2013年 10月 9日 | ||||
| 应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012年 1月 13日 | ||||
| 应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011年 9月 19日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS61236EVM-676 — TPS61236 大电流升压转换器评估模块
该 EVM 用于评估同步升压转换器 TPS61236,该转换器在 5V VOUT 下具有 3A 的输出电流,而且具有 < 3µA 的超低静态电流和可编程的输出电流限制。该 EVM 也可用于评估固定 5.1V 版本的 TPS61235。在这种情况下,反馈电阻器会移除,器件的 FB 引脚会直接连接到 VOUT 引脚。
Unencrypted TPS61236P PSpice Transient Model Package (Rev. B)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN-HR (RWL) | 9 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。