主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62000-HT

正在供货

高温高效降压低功耗 DC-DC 转换器

产品详情

Rating High Temp Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 0.9 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, Power good, Synchronous Rectification Control mode current mode Operating temperature range (°C) -55 to 210 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
Rating High Temp Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5 Vout (min) (V) 0.9 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Light load efficiency, Power good, Synchronous Rectification Control mode current mode Operating temperature range (°C) -55 to 210 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
CFP (HKK) 10 40.3225 mm² 6.35 x 6.35 DIESALE (KGD) See data sheet
  • High-Efficiency Synchronous Step-Down Converter
    With Greater Than 95% Efficiency
  • 2 V to 5.5 V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to VI
  • Synchronizable to External Clock Signal up to 1 MHz
  • Up to 300 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range in
    Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Evaluation Module Available for Commercial
    Temperature Range
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • SUPPORTS EXTREME TEMPERATURE APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available.

  • High-Efficiency Synchronous Step-Down Converter
    With Greater Than 95% Efficiency
  • 2 V to 5.5 V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to VI
  • Synchronizable to External Clock Signal up to 1 MHz
  • Up to 300 mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range in
    Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and
    PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Evaluation Module Available for Commercial
    Temperature Range
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • SUPPORTS EXTREME TEMPERATURE APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with design
      and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available.

The TPS62000 device is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS62000 operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 is a synchronous current-mode PWM converter with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve the highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 750 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 500 kHz to 1 MHz. For low-noise operation, the converter can be operated in the PWM mode and the internal antiringing switch reduces noise and EMI. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS62000-HT is available in the 10-pin (HKK). The device operates a free-air temperature range of –55°C to 210°C.

The TPS62000 device is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS62000 operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS62000 is a synchronous current-mode PWM converter with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve the highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 750 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 500 kHz to 1 MHz. For low-noise operation, the converter can be operated in the PWM mode and the internal antiringing switch reduces noise and EMI. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS62000-HT is available in the 10-pin (HKK). The device operates a free-air temperature range of –55°C to 210°C.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS50301-HT 正在供货 1.6V 至 6.3V 输入、3A 同步降压转换器 Higher output current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 辐射与可靠性报告 TPS62000SHKK Reliability Report 2012年 7月 18日
* 数据表 High-Efficiency Step-Down Low Power DC-DC Converter 数据表 (Rev. A) 2009年 6月 26日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训