TPS62110-HT
- High-Efficiency Synchronous Step-Down Converter
With up to 95% Efficiency - 3.1-V to 17-V Operating Input Voltage Range
- Adjustable Output Voltage Range From
1.2 V to 16 V - Synchronizable to External Clock Signal up to 1.4 MHz
- Up to 1.5-A Output Peak Current
- 32-µA Quiescent Current (Typ)(1)
- High Efficiency Over a Wide Load Current
Range Due to PFM/PWM Operation Mode - 100% Maximum Duty Cycle for Lowest Dropout
- Overtemperature and Overcurrent Protected
- Available in 16-Pin (PWP) QFP Package
- APPLICATIONS
- Down-Hole Drilling
- High Temperature Environments
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/175°C)
Temperature Range(2) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products utilize highly
optimized silicon (die) solutions with design and process
enhancements to maximize performance over extended temperatures.
(1) Reduce life time may happen when 1.5-A limit is used for long time. Please refer to the EM calculations graph.
(2) Custom temperature ranges available
The TPS62110 is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 2-cell Li-ion battery or from a 12-V or 15-V rail.
The TPS62110 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 µA. The TPS62110 is available in the 16-pin (PWP) QFP package, and operates over a free-air temperature range of –55°C to 175°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 17-V, 1.5-A, SYNCHRONOUS STEP-DOWN CONVERTER. 数据表 (Rev. B) | 2011-2-17 | |||
| * | 辐射与可靠性报告 | TPS62110HPWP Reliability Report | 2012-7-18 | |||
| 应用手册 | 执行精确的节能模式效率测量 | PDF | HTML | PDF | HTML | 2026-10-7 | ||
| 应用手册 | 降压转换器功率级的基本计算: | PDF | HTML | PDF | HTML | 2026-9-21 | ||
| 模拟设计期刊 | Methods of output-voltage adjustment for DC/DC converters | 2019-6-14 | ||||
| 模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016-10-24 | ||||
| 模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015-5-1 | |||
| 模拟设计期刊 | DC/DC 转换器中电阻式反馈分压器设计考虑因素 | 英语版 | 2012-6-1 | |||
| 应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012-1-13 | ||||
| 应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011-9-19 | ||||
| 模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011-8-17 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。