TPS62110-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to
125°C Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1: –40°C to
- High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
- 3.1-V to 17-V Operating Input Voltage Range
- Adjustable Output Voltage Range From 1.2 V to 16 V
- Synchronizable to External Clock Signal up to 1.4 MHz
- Up to 1.5-A Output Current
- High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode
- 100% Maximum Duty Cycle for Lowest Dropout
- 20-µA Quiescent Current (Typical)
- Overtemperature and Overcurrent Protected
- Available in 16 Pin QFN Package
The TPS62110 is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 2-cell Li-ion battery or from a 12-V or 15-V rail.
The TPS62110 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 µA. The TPS62110 is available in the 16-pin (RSA) QFN package and operates over a free-air temperature range of –40°C to 125°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS62110-Q1 17-V 1.5-A Synchronous Step-Down Converter 数据表 (Rev. A) | 2012-7-26 | |||
| 应用手册 | 执行精确的节能模式效率测量 | PDF | HTML | PDF | HTML | 2026-10-7 | ||
| 应用手册 | 降压转换器功率级的基本计算: | PDF | HTML | PDF | HTML | 2026-9-21 | ||
| 应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024-1-5 | |
| 模拟设计期刊 | Methods of output-voltage adjustment for DC/DC converters | 2019-6-14 | ||||
| 模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018-6-22 | ||||
| 模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017-10-24 | ||||
| 模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016-10-24 | ||||
| 模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015-5-1 | |||
| 模拟设计期刊 | DC/DC 转换器中电阻式反馈分压器设计考虑因素 | 英语版 | 2012-6-1 | |||
| 应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012-1-13 | ||||
| 应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011-9-19 | ||||
| 模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011-8-17 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62110EVM-101 — TPS62110 评估模块
The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages (...)
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RSA) | 16 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。