主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62136

正在供货

采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 12 Vout (min) (V) 0.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed, VID Interface Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 12 Vout (min) (V) 0.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed, VID Interface Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 100
VQFN-HR (RGX) 11 6 mm² 3 x 2
  • Output Voltage Accuracy ± 1% (PWM mode)
  • Input Voltage Range: 3 V to 17 V
  • Quiescent Current 18 µA Typ
  • Output Voltage from 0.8 V to 12 V
  • Adjustable Soft-Start
  • Forced PWM or PWM/PFM operation
  • Typical switching frequency of 1 MHz in forced PWM
  • Precise ENABLE input allows
    • User-Defined Undervoltage Lockout
    • Exact Sequencing
  • 100% Duty Cycle Mode
  • Automatic Efficiency Enhancement AEE™
  • DCS-Control™ Topology
  • Available with Active Output Discharge
  • Optional HICCUP Overcurrent Protection
  • Power Good Output
  • Available in 3-mm x 2-mm VQFN Package
  • Output Voltage Accuracy ± 1% (PWM mode)
  • Input Voltage Range: 3 V to 17 V
  • Quiescent Current 18 µA Typ
  • Output Voltage from 0.8 V to 12 V
  • Adjustable Soft-Start
  • Forced PWM or PWM/PFM operation
  • Typical switching frequency of 1 MHz in forced PWM
  • Precise ENABLE input allows
    • User-Defined Undervoltage Lockout
    • Exact Sequencing
  • 100% Duty Cycle Mode
  • Automatic Efficiency Enhancement AEE™
  • DCS-Control™ Topology
  • Available with Active Output Discharge
  • Optional HICCUP Overcurrent Protection
  • Power Good Output
  • Available in 3-mm x 2-mm VQFN Package

The TPS62136 and TPS621361 are high efficiency and easy to use synchronous step-down DC-DC converters, based on the DCS-Control™ Topology. The devices wide input voltage range of 3-V to 17-V makes it suitable for multi-cell Li-Ion as well as 12-V intermediate supply rails. The devices provide 4-A continuous output current. The TPS62136 automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. With that, the device is well suited for applications that require connected standby performance, like ultra low power computers. With the MODE pin set to low, the switching frequency of the device is adapted automatically based on the input and output voltage. This technique is called Automatic Efficiency Enhancement (AEE™) and maintains high conversion efficiency over the whole operation range. It provides a 1% output voltage accuracy in PWM mode and therefore enables the design of a power supply with high output voltage accuracy.

The device has a typical quiescent current of 18 µA. In shutdown mode the current is typically 1 µA and the output is actively discharged for TPS62136 while the output voltage discharge feature is disabled in TPS621361.

The TPS62136 is available as an adjustable version, packaged in a 3-mm x 2-mm VQFN package.

The TPS62136 and TPS621361 are high efficiency and easy to use synchronous step-down DC-DC converters, based on the DCS-Control™ Topology. The devices wide input voltage range of 3-V to 17-V makes it suitable for multi-cell Li-Ion as well as 12-V intermediate supply rails. The devices provide 4-A continuous output current. The TPS62136 automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. With that, the device is well suited for applications that require connected standby performance, like ultra low power computers. With the MODE pin set to low, the switching frequency of the device is adapted automatically based on the input and output voltage. This technique is called Automatic Efficiency Enhancement (AEE™) and maintains high conversion efficiency over the whole operation range. It provides a 1% output voltage accuracy in PWM mode and therefore enables the design of a power supply with high output voltage accuracy.

The device has a typical quiescent current of 18 µA. In shutdown mode the current is typically 1 µA and the output is actively discharged for TPS62136 while the output voltage discharge feature is disabled in TPS621361.

The TPS62136 is available as an adjustable version, packaged in a 3-mm x 2-mm VQFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 21
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS62136, TPS621361 1-MHz High Accuracy 3-V to 17-V 4-A Step-Down Converters with DCS ControlTM 数据表 PDF | HTML 2016年 11月 23日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 在反相降压/升压拓扑中使用 TPS6215x (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2023年 2月 1日
应用手册 TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 7月 8日
模拟设计期刊 Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
技术文章 Minimize the impact of the MLCC shortage on your power application PDF | HTML 2019年 3月 29日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
技术文章 How to modify a step-down converter to the inverting buck-boost topology PDF | HTML 2018年 5月 17日
技术文章 Output accuracy varies with temperature – 1% is not always 1% PDF | HTML 2018年 5月 2日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Feedforward Capacitor to Improve Stability and Bandwidth of TPS621/821-Family (Rev. A) 2017年 6月 28日
应用手册 Sequencing and Tracking With the TPS621-Family and TPS821-Family (Rev. A) 2017年 6月 28日
应用手册 Step-Down LED Driver With Dimming With the TPS621-Family and TPS821-Family (Rev. A) 2017年 6月 28日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
应用手册 Using the TPS62150 in a Split Rail Topology 2014年 3月 26日
应用手册 How to Measure the Control Loop of DCS-Control Devices (Rev. A) 2012年 8月 9日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
应用手册 Voltage Margining Using the TPS62130 2011年 12月 15日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62135EVM-698 — TPS62135 17V 输入、4A 输出降压转换器的评估模块

TPS62135EVM-698 用于帮助用户轻松评估和测试 TPS62135 的操作和功能。该评估模块 (EVM) 可将 3V 至 17V 输入电压转换为 3.3V 的稳压输出电压,输出电流最高为 4A。TPS62135 采用小型 2.0 x 3.0mm² QFN 封装。
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

TPS62136EVM-698 — TPS62136 17V 输入、4A 输出降压转换器评估模块

TPS62136EVM-698 评估模块 (EVM) 旨在帮助用户轻松评估和测试 TPS62136 的运行情况和功能。此 EVM 可将 3V 至 17V 输入电压转换为 3.3V 的稳压输出电压,输出电流最高为 4A。TPS62136 的标称开关频率为 1MHz,采用 2.0 x 3.0 mm² QFN 小型封装。
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
仿真模型

TPS62136 PSpice Unencrypted Transient Model (Rev. A)

SLVMC09A.ZIP (36 KB) - PSpice Model
仿真模型

TPS621361 PSpice Transient Model

SLVMC33.ZIP (46 KB) - PSpice Model
计算工具

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
支持的产品和硬件

支持的产品和硬件

光绘文件

PWR698 Gerber

SLVC692.ZIP (296 KB)
参考设计

TIDA-01423 — 3V 至 4.5V 输入电压、400mA、–12V 反相降压/升压参考设计

此小型简单的反向电源参考设计采用具有反向降压/升压拓扑的高精度降压转换器。它可在 3V 至 4.5V 的输入电压范围内生成 -12V 的 400mA 电流输出,从而在空间受限的应用(例如用于电信基础设施的光学网络系统、用于无线基础设施的有源分布式天线系统或远程射频单元,以及工业中的测试和测量应用)中,为负电压轨提供洁净电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01567 — 适用于扩展坞 USB Type-C 端口的电压裕量调节电源参考设计

此参考设计可轻松实现支持电压裕量调节的 USB Type-C™ 电源的系统集成。TPS62136 降压转换器可高效地将电源从常用 9V、12V 或 15V 适配器转换为 USB Type-C 端口,直接接受微控制器 (MCU) 的数字信号,从而将输出电压从 USB 标准 5V 更改为更高的可编程电压。此输出电压压摆率符合 USB Type-C 规范。特别适用于使用扩展坞对智能手机电池进行快速充电的应用,这种更高的电压可在 USB Type-C 电缆上将要传输的电流高达 4A 时提供更大功率。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN-HR (RGX) 11 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频