主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS62751

正在供货

用于 USB 供电应用的具有可编程输入电流限制的 2.25MHz 降压转换器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 1.3 Vin (max) (V) 6 Vin (min) (V) 2.9 Vout (max) (V) 5.1 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Output discharge, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00078 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1.3 Vin (max) (V) 6 Vin (min) (V) 2.9 Vout (max) (V) 5.1 Vout (min) (V) 0.8 Features Adjustable current limit, Enable, Output discharge, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00078 Duty cycle (max) (%) 100
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • Efficiency > 90% at Nominal Operating Conditions
  • Programmable Average Input Current Limits for USB Applications
    • 50mA to 300mA for Low Current Limit Range
    • 300mA to 1.3A for High Current Limit Range ±10% Current Accuracy
  • Stable Output Voltage for Load Transients to Minimize Overshoot at Load Step Response
  • Hot Plug and Reverse Current Protection
  • Automatic PFM/PWM Mode transition (TPS62750)
  • Forced PWM for Noise Sensitive Applications (TPS62751)
  • VIN Range From 2.9V to 6V
  • Adjustable VOUT From 0.8V to 0.85×VIN
  • Softstart for Inrush Current Prevention
  • 2.25 MHz Fixed Frequency Operation
  • Short Cicruit and Thermal Shutdown Protection
  • Available in a 2.5 × 2.5 10 pin SON Package
  • APPLICATIONS
    • USB Wireless Modems
    • Portable USB peripherals
    • Handheld Computers

  • Efficiency > 90% at Nominal Operating Conditions
  • Programmable Average Input Current Limits for USB Applications
    • 50mA to 300mA for Low Current Limit Range
    • 300mA to 1.3A for High Current Limit Range ±10% Current Accuracy
  • Stable Output Voltage for Load Transients to Minimize Overshoot at Load Step Response
  • Hot Plug and Reverse Current Protection
  • Automatic PFM/PWM Mode transition (TPS62750)
  • Forced PWM for Noise Sensitive Applications (TPS62751)
  • VIN Range From 2.9V to 6V
  • Adjustable VOUT From 0.8V to 0.85×VIN
  • Softstart for Inrush Current Prevention
  • 2.25 MHz Fixed Frequency Operation
  • Short Cicruit and Thermal Shutdown Protection
  • Available in a 2.5 × 2.5 10 pin SON Package
  • APPLICATIONS
    • USB Wireless Modems
    • Portable USB peripherals
    • Handheld Computers

The TPS6275x device is a highly efficient synchronous step down dc-dc converter optimized for USB powered portable applications. It can provide up to 1300mA average input current and is ideal for applications connected to a USB host.

With an input voltage range of 2.9 V to 6.0V, the device supports batteries with extended voltage range and is ideal for powering USB applications where USB compliance is required.

The TPS62750 operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The TPS62751 operates in Forced PWM mode allowing use in applications that are noise sensitive. An output discharge allows the load to discharge in shutdown.

The 10% accurate average input current limit can be programmed with an external resistor, allowing use in applications such as USB, where the current drawn from the bus must be limited to 500mA.

The TPS6275x allows the use of small inductors and capacitors to achieve a small solution size. The TPS6275x is available in a 2,5mm × 2,5mm 10-pin SON package.

The TPS6275x device is a highly efficient synchronous step down dc-dc converter optimized for USB powered portable applications. It can provide up to 1300mA average input current and is ideal for applications connected to a USB host.

With an input voltage range of 2.9 V to 6.0V, the device supports batteries with extended voltage range and is ideal for powering USB applications where USB compliance is required.

The TPS62750 operates at 2.25-MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The TPS62751 operates in Forced PWM mode allowing use in applications that are noise sensitive. An output discharge allows the load to discharge in shutdown.

The 10% accurate average input current limit can be programmed with an external resistor, allowing use in applications such as USB, where the current drawn from the bus must be limited to 500mA.

The TPS6275x allows the use of small inductors and capacitors to achieve a small solution size. The TPS6275x is available in a 2,5mm × 2,5mm 10-pin SON package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS62250 正在供货 2.25MHz、1A 峰值限流降压转换器 Smaller QFN package and lower quiescent current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 High Efficiency Step-Down Converter for USB Applications 数据表 (Rev. A) 2009年 9月 24日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
模拟设计期刊 Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
支持的产品和硬件

支持的产品和硬件

封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSK) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频