TPS65000
- Step-Down Converters:
- VIN Range From 2.3 V to 6 V
- Spread Spectrum Clock (SSC) Generation for
Reduced EMI - 2.25-MHz Fixed Frequency Operation
- 600-mA or 1-A (TPS650061) Output Current
- Low Dropouts (LDOs):
- VIN Range From 1.6 V to 6 V
- Adjustable Output Voltage
- Up to 300-mA Output Current
- Separate Power Inputs and Enables
- Supply Voltage Supervisor (TPS65001)
- Manual Reset Input for Push Button
- Adjustable Reset Time
- Adjustable Reset Voltage
- 3-mm × 3-mm 16-Pin WQFN (TPS65000)
- 3-mm × 3-mm 20-Pin WQFN (TPS65001)
- APPLICATIONS
- Points-of-Load
- Embedded Processor Power
- Cell Phones
- Smart Phones
- PDAs
- Pocket PCs
- Portable Media Players
All other trademarks are the property of their respective owners
The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.
The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPS6500xx 2.25-MHz Step-Down Converter With Dual Low Dropouts and Supply Voltage Supervisor 数据表 (Rev. C) | PDF | HTML | 2015年 9月 30日 | ||
| 应用手册 | 摄像头模块关断电源序列解决方案 | PDF | HTML | 英语版 | PDF | HTML | 2022年 6月 11日 | |
| 应用手册 | 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 10月 25日 | |
| 应用手册 | 工业相机和视觉应用中的高性能 CMOS 图像传感器电源 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | 2021年 8月 20日 | ||
| 应用手册 | How to Design Flexible Processor Power Systems Using PMICs (Rev. B) | 2020年 1月 27日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| 应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
| 白皮书 | Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) | 2012年 3月 28日 | ||||
| 应用手册 | High Integration, High Efficiency Power Solution for TMS32C2834x MCU | 2009年 7月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS65000EVM-469 — TPS65000EVM-469 评估模块
The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN (RTE) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。