TPS715A-NM

正在供货

24V、80mA、低 Iq、低压降线性稳压器

产品详情

Rating Catalog Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.08 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 69 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 670 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.08 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 69 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 670 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx

The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.








The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.








下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS715A-NM 24-V High Input Voltage, Micropower, 80-mA LDO Voltage Regulator 数据表 PDF | HTML 2017年 6月 21日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训