TPS7A30

正在供货

具有使能功能的 200mA、低噪声、高 PSRR、负电压、可调节低压降稳压器

产品详情

Rating Catalog Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 0.2 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.05 Features Current limit, Enable, Soft start Thermal resistance θJA (°C/W) 47.7, 63.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 0.2 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.05 Features Current limit, Enable, Soft start Thermal resistance θJA (°C/W) 47.7, 63.4 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C
  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPS723 正在供货 具有使能功能的 200mA、负电压、可调节低压降稳压器 Low-noise, negative LDO available in small packages.
TPS7A33 正在供货 具有使能功能的 1A、高 PSRR、负电压、可调节低压降稳压器 1-A, low-noise, negative LDO.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS7A30 –35-V, –200-mA, Ultralow-Noise, Negative Linear Regulator 数据表 (Rev. D) PDF | HTML 2015年 6月 9日
白皮书 Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
白皮书 Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
应用手册 L1 和 L2 电动汽车充电器电动汽车服务设备设计注意事项 (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 7月 16日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
技术文章 Powering up the performance of sensitive test and measurement systems PDF | HTML 2017年 10月 17日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
更多文献资料 工业传感器和现场发送器 2011年 7月 28日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SIDEGIG-XOVEREVM — 模拟有源分频器音频插件模块

TI 模拟有源分频器音频插件模块可将 TI 音频 D 类放大器 EVM 变为高品质的二分频扬声器放大器。  此插件模块可轻松淘汰无源扬声器中尺寸较大且成本高昂的无源分频器,并形成一款效率更高、尺寸更小的双放大器双向系统。该板包含可调的高通滤波器、低通滤波器、挡板步降和延迟,可以为高频扬声器和低音扬声器产生两个音频输出信号。   在设计有源扬声器时具有许多优势,包括匹配良好并经过微调的音频。   开始使用模拟有源分频器音频插件模块,设计您的下一个扬声器!
用户指南: PDF
TI.com 上无现货
评估板

TPS7A30-49EVM-567 — TPS7A3001 和 TPS7A4901 低压降 (LDO) 线性稳压器评估模块

TPS7A30-49EVM-567 是一块完全组装且经过测试的电路板,用于评估采用 DGN (3mm x 5mm MSOP-8) 封装的 TPS7A3001 和 TPS7A4901 低压降线性稳压器。TPS7A30-49EVM-567 包括两个独立的电路,其输出分别为 -15V 和 +15V。这两个独立的电路位于同一模块上,可简化分离轨应用的评估过程。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS7A3001 PSpice Transient Model (Rev. A)

SBVM023A.ZIP (50 KB) - PSpice Model
仿真模型

TPS7A3001 TINA-TI Transient Reference Design (Rev. A)

SBVM215A.TSC (107 KB) - TINA-TI Reference Design
仿真模型

TPS7A3001 TINA-TI Transient Spice Model (Rev. A)

SBVM214A.ZIP (13 KB) - TINA-TI Spice Model
仿真模型

TPS7A3001 Unencrypted PSpice Transient Model

SBVM664.ZIP (2 KB) - PSpice Model

许多 TI 参考设计都包括 TPS7A30

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGN) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频