TPS7B69-Q1

正在供货

汽车级 150mA、非电池电源 (40V)、高 PSRR、低 IQ、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS7E81-Q1 正在供货 汽车级 40V 150mA 低 IQ (2.8µA) 低压降 (LDO) 稳压器 Wider output voltage range, lower quiescent current, tighter accuracy and controlled quiescent current at dropout conditions

产品详情

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3, 5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 64.2 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 700 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 2.5 Fixed output options (V) 2.5, 3.3, 5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 64.2 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 700 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4 to 40-V Wide VI Input Voltage
    Range With up to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA Load
    Current
  • Stable With Low ESR Ceramic Output Capacitor
    (2.2 to 100 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 4-Pin SOT-223 Package
    • 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 4 to 40-V Wide VI Input Voltage
    Range With up to 45-V Transient
  • Maximum Output Current: 150 mA
  • Low Quiescent Current (IQ):
    • 15 µA Typical at Light Loads
    • 25 µA Maximum Under Full Temperature
  • 450-mV Typical Low Dropout Voltage at 100 mA Load
    Current
  • Stable With Low ESR Ceramic Output Capacitor
    (2.2 to 100 µF)
  • Fixed 2.5-V, 3.3-V, and 5-V Output Voltage Options
  • Integrated Fault Protection:
    • Thermal Shutdown
    • Short-Circuit Protection
  • Packages:
    • 4-Pin SOT-223 Package
    • 5-Pin SOT-23 Package

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40-V VI operations. With only 15-µA (typical) quiescent current at light load, the device is suitable for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are well suited in power supplies for various automotive applications.

下载 观看带字幕的视频 视频

查看 TI.com 库存以寻找类似产品

具有类似规格的产品,按可用的 TI.com 库存分类。

立即查看

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TPS7B83-Q1 正在供货 具有快速瞬态响应的汽车级 150mA、40V 低压降 (LDO) 线性稳压器 Improved transient performance and pin to pin

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS7B69xx-Q1 High-Voltage Ultra-Low IQ Low-Dropout Regulator 数据表 (Rev. B) PDF | HTML 2015年 1月 19日
产品概述 适用于电池供电汽车系统的低静态电流 LDO (Rev. A) PDF | HTML 2026年 3月 23日
应用手册 电路板布局对 LDO 热性能影响的经验分析 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 10月 23日
测试报告 Power Delivery Reference Design for AMD Versal™ AI Edge Series PDF | HTML 2024年 3月 25日
功能安全信息 TPS7B69-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2022年 9月 23日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
电子书 LDO Basics (Rev. A) 2019年 4月 8日
技术文章 LDO basics: dropout PDF | HTML 2017年 3月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8706H-Q1EVM — 具有宽共模电流检测放大器的汽车类半桥智能栅极驱动器评估模块

DRV8706H-Q1EVM 用于评估 DRV8706H-Q1,后者是一款符合汽车标准的集成式有刷直流电机驱动器。  DRV8706H-Q1 是一款高度集成式 H 桥栅极驱动器,能够驱动高侧和低侧 N 沟道功率 MOSFET。它可使用集成式倍增电荷泵(针对高侧)和线性稳压器(针对低侧)生成合适的栅极驱动电压。

该器件通过使用智能栅极驱动架构来降低系统成本并提高可靠性。栅极驱动器可优化死区时间以避免出现击穿问题,通过可调栅极驱动器电流对减少电磁干扰 (EMI)进行控制,而且可通过 VDS 和 VGS 监视器防止漏源电压和栅极短路问题。
宽共模分流放大器具有内嵌式电流检测功能,可持续测量电机电流。

(...)

用户指南: PDF
英语版 (Rev.A): PDF
TI.com 上无现货
评估板

TPS7B6950EVM — TPS7B6950-Q1 低 IQ LDO 稳压器评估模块

TPS7B6950EVM 专为方便客户评估 TPS7B6950 低静态电流 (IQ) LDO 稳压器而设计。该器件可支持高达 40V 的输入电压,并可提供高达 150mA 的负载电流。该器件集成了过流、过热和短路保护功能。该器件在轻负载下的静态电流可低至 15µA。该器件可用于需要低待机电流的汽车应用中的常开系统

用户指南: PDF
TI.com 上无现货
仿真模型

TPS7B6925 Unencrypted PSpice Transient Model

SLVMCQ9.ZIP (2 KB) - PSpice Model
仿真模型

TPS7B6925-Q1 PSpice Transient Model

SLVMAK6.ZIP (37 KB) - PSpice Model
仿真模型

TPS7B6933 PSpice Transient Model

SLVMAK7.ZIP (38 KB) - PSpice Model
仿真模型

TPS7B6933 Unencrypted PSpice Transient Model

SLVMCQ7.ZIP (2 KB) - PSpice Model
仿真模型

TPS7B6950 PSpice Transient Model

SLVMAK0.ZIP (36 KB) - PSpice Model
仿真模型

TPS7B6950 Unencrypted PSpice Transient Model

SLVMCQ8.ZIP (2 KB) - PSpice Model

许多 TI 参考设计都包括 TPS7B69-Q1

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
SOT-223 (DCY) 4 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频