主页 电源管理 AC/DC 开关稳压器 交流/直流控制器

TPS92020

正在供货

用于 LED 照明的谐振开关驱动器控制器

产品详情

Topology Half bridge, LLC Control mode Voltage Features Disable, Over Temperature Protection, Programmable soft start, Variable switching frequency control, Zero voltage switching
Topology Half bridge, LLC Control mode Voltage Features Disable, Over Temperature Protection, Programmable soft start, Variable switching frequency control, Zero voltage switching
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LLC Resonant Switching Driver Controller for Multi-String LED
    Lighting Applications
  • Half-Bridge Topology
  • Fixed or Variable Switching Frequency Control
  • Programmable Soft-Start Time
  • Programmable Dead Time for Best Efficiency
  • Easy ON/OFF Control
  • Overcurrent Protection
  • Over-Temperature Protection
  • Bias Voltage UVLO and OVP
  • Integrated Gate Driver With 0.4-A Source and 0.8-A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

  • LLC Resonant Switching Driver Controller for Multi-String LED
    Lighting Applications
  • Half-Bridge Topology
  • Fixed or Variable Switching Frequency Control
  • Programmable Soft-Start Time
  • Programmable Dead Time for Best Efficiency
  • Easy ON/OFF Control
  • Overcurrent Protection
  • Over-Temperature Protection
  • Bias Voltage UVLO and OVP
  • Integrated Gate Driver With 0.4-A Source and 0.8-A Sink Capability
  • Operating Temperature Range: –40°C to 125°C
  • SOIC 8-Pin Package

The TPS92020 is a high-performance resonant-switching LED driver controller. It is designed for use in higher power LED lighting systems. The TPS92020 uses resonant switching in an LLC topology to achieve a very high efficiency compared to traditional half-bridge converters.

The programmable dead time enables zero-voltage switching with minimum magnetizing current, maximizing system efficiency across a variety of applications.

The TPS92020 can operate in two switching frequency modes. Fixed frequency allows for simple design when the load current is constant while variable switching allows for optimal closed-loop control for loads with varying currents. The internal oscillator supports the switching frequencies from 30 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost.

The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipments utilizing a half-bridge topology. The TPS92020 incorporates a 0.4-A source and 0.8-A sink for driving a low-cost gate driver transformer, delivering complete system protection functions including overcurrent, UVLO, bias supply OVP and OTP.

The TPS92020 is a high-performance resonant-switching LED driver controller. It is designed for use in higher power LED lighting systems. The TPS92020 uses resonant switching in an LLC topology to achieve a very high efficiency compared to traditional half-bridge converters.

The programmable dead time enables zero-voltage switching with minimum magnetizing current, maximizing system efficiency across a variety of applications.

The TPS92020 can operate in two switching frequency modes. Fixed frequency allows for simple design when the load current is constant while variable switching allows for optimal closed-loop control for loads with varying currents. The internal oscillator supports the switching frequencies from 30 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost.

The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipments utilizing a half-bridge topology. The TPS92020 incorporates a 0.4-A source and 0.8-A sink for driving a low-cost gate driver transformer, delivering complete system protection functions including overcurrent, UVLO, bias supply OVP and OTP.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Resonant-Switching Driver Controller for LED Lighting 数据表 2010年 4月 21日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28810EVM-003 — 具有通用线路输入和 PFC 的 110W 多串 LED 驱动器评估模块

UCC28810EVM-003 是一款具有功率因数校正功能的 110W 离线交流/直流 LED 电流驱动器。此设计采用三级方法,即通用输入升压 PFC 级、低侧降压级(提供受控电流源)、半桥直流变压器级(为四个 LED 灯串提供隔离)。

用户指南: PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频