产品详情

Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO Yes P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 I/Q input common-mode voltage (typ) (V) 1.7 PLL/VCO Yes P1dB (typ) (dBm) 12 OIP3 (typ) (dBm) 26 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Fully Integrated PLL/VCO and IQ Modulator
  • LO Frequency from 300 MHz to 4.8 GHz
  • 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
    Channel Power
  • OIP3 of 26 dBm
  • P1dB of 11.5 dBm
  • Integer/Fractional PLL
  • Phase Noise –132 dBc/Hz
    (at 1 MHz, fVCO of 2.3 GHz)
  • Low Noise Floor: –160 dBm/Hz
  • Input Reference Frequency Range: Up to
    160 MHz
  • VCO Frequency Divided by 1-2-4-8 Output
  • APPLICATIONS
    • Wireless Infrastructure
      • CDMA: IS95, UMTS, CDMA2000,
        TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • LTE
    • Wireless Local Loop
    • Point-to-Point Wireless Access
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

  • Fully Integrated PLL/VCO and IQ Modulator
  • LO Frequency from 300 MHz to 4.8 GHz
  • 76-dBc Single-Carrier WCDMA ACPR at –8-dBm
    Channel Power
  • OIP3 of 26 dBm
  • P1dB of 11.5 dBm
  • Integer/Fractional PLL
  • Phase Noise –132 dBc/Hz
    (at 1 MHz, fVCO of 2.3 GHz)
  • Low Noise Floor: –160 dBm/Hz
  • Input Reference Frequency Range: Up to
    160 MHz
  • VCO Frequency Divided by 1-2-4-8 Output
  • APPLICATIONS
    • Wireless Infrastructure
      • CDMA: IS95, UMTS, CDMA2000,
        TD-SCDMA
      • TDMA: GSM, IS-136, EDGE/UWC-136
      • LTE
    • Wireless Local Loop
    • Point-to-Point Wireless Access
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.

TRF372017 is a high-performance, direct up-conversion device, integrating a high-linearity, low-noise IQ modulator and an integer-fractional PLL/VCO. The VCO uses integrated frequency dividers to achieve a wide, continuous tuning range of 300 MHz to 4800 MHz. The LO is available as an output with independent frequency dividers. The device also accepts input from an external LO or VCO. The modulator baseband inputs can be biased either internally or externally. Internal DC offset adjustment enables carrier cancellation. The device is controlled through a 3-wire serial programming interface (SPI). A control pin invokes power-save mode to reduce power consumption while keeping the VCO locked for fast start-up.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TRF372017 Datasheet 数据表 (Rev. E) 2016年 1月 11日
技术文章 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技术文章 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技术文章 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技术文章 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
应用手册 Characterization Report for FMC30RF 2014年 9月 18日
设计指南 Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 Supply Noise Effect on Oscillator Phase Noise 2011年 11月 22日
用户指南 TSW3725 Evaluation Module 2011年 10月 25日
应用手册 TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
应用手册 LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
应用手册 Fractional/Integer-N PLL Basics 1998年 5月 13日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC3283EVM — DAC3283 双通道、16 位、800MSPS、1x-4x 插值数模转换器评估模块

DAC3283EVM 是能让设计者评估德州仪器 (TI) DAC3283 双通道 16 位 800MSPS 数模转换器 (DAC) 的电路板,它具有 8 字节宽 DDR LVDS 数据输入、集成 2x/4x 内插滤波器,并且在高 IF 时具有出色的线性度。EVM 提供了可在各种时钟、输入条件下测试 DAC3283 的灵活环境。作为易于使用的完整射频发射解决方案,DAC3283EVM 包含用于为 DAC3283 计时的 CDCE62005 时钟发生器/抖动消除器以及 TRF3704 50MHz 至 6GHz 正交调制器,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频实信号。

该 (...)

用户指南: PDF
TI.com 上无现货
评估板

TRF372017EVM — TRF372017 评估模块

TRF372017EVM 评估模块 (EVM) 专用于测试 TRF372017 高性能集成正交调制器器件的性能。TRF372017 是一款直接上变频射频器件,集成了高线性度、低噪声 IQ 调制器和宽带整数分数 PLL/VCO。此器件能够转换来自基带的复杂调制信号,或将 IF 直接转换成 300MHz 至 4.8GHz 范围的射频频率。PLL/VCO 以及内部 2/4/8 分频器配置用来获得所需的频率。TRF372017 设计用于无线基站和射频通信设备内的射频应用。
用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLWC100 TRF372017 EVM GUI

支持的产品和硬件

支持的产品和硬件

插件

ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA 夹层卡

FMC30RF 是一个 FMC 子卡,完全符合 VITA 57.1 FMC 标准。FMC30RF 采用小尺寸封装,具有低功耗和全功能 Rx/Tx 信号路径,适用于开发先进的射频解决方案。凭借 400MHz 至 3.0GHz 的频率范围和高达 30MHz 的带宽,FMC30RF 可为多种应用提供灵活性和可重构性。根据德州仪器 (TI) 的射频技术,FMC30RF 包含双路 D/A Tx IQ 调制器、具有 PGA 的双路 A/D Rx IQ 解调器、LNA 前端以及具有集成式 PLL/VCO 的板载时钟。
来源:Abaco Systems
计算工具

RF-CASCADE-CALC-TOOL TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
支持的产品和硬件

支持的产品和硬件

设计工具

SLWC095 TRF372017EVM Design Files

支持的产品和硬件

支持的产品和硬件

参考设计

TIDA-00068 — 具有 DPD 反馈路径的基站收发器

该设计适用于小型蜂窝基站开发平台。其提供两条实际的接收路径、两条复杂的传输路径和一条共享的实际反馈路径。该设计具有小型蜂窝基站的尺寸,却具有大型基站的性能。当前设计可处理高达 20MHz 的带宽。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频