产品详情

Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 20 3.96 mm² 1.8 x 2.2
  • Level Translator
    • VCCA Range of 1.1 V to 3.6 V
    • Fast Propagation Delay (4 ns Max When
      Translating Between 1.8 V and 2.9 V)
  • Low-Dropout (LDO) Regulator
    • 200-mA LDO Regulator With Enable
    • 2.9-V Output Voltage
    • 3.05-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 200 mV at 200 mA
  • ESD Protection Exceeds JESD 22 (A Port)
    • 2000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD (B Port)

All other trademarks are the property of their respective owners.

  • Level Translator
    • VCCA Range of 1.1 V to 3.6 V
    • Fast Propagation Delay (4 ns Max When
      Translating Between 1.8 V and 2.9 V)
  • Low-Dropout (LDO) Regulator
    • 200-mA LDO Regulator With Enable
    • 2.9-V Output Voltage
    • 3.05-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 200 mV at 200 mA
  • ESD Protection Exceeds JESD 22 (A Port)
    • 2000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD (B Port)

All other trademarks are the property of their respective owners.

The TXS0206-29 is a complete solution for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, and Memory Stick™ cards. It is comprised of a high-speed level translator, a low-dropout (LDO) voltage regulator, IEC level ESD protection, and EMI filtering circuitry.

The voltage-level translator has two supply voltage pins. VCCA can be operated over the full range of 1.1 V to 3.6 V. VCCB is set at 2.9 V and is supplied by an internal LDO. The integrated LDO accepts input voltages from 3.05 V to as high as 5.5 V and outputs 2.9 V, 200 mA to the B-side circuitry and to the external memory card. The TXS0206-29 enables system designers to easily interface low-voltage microprocessors to memory cards operating at 2.9 V.

Memory card standards recommend high-ESD protection for devices that connect directly to the external memory card. To meet this need, the TXS0206-29 incorporates ±8-kV Contact Discharge protection on the card side.

Since memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the TXS0206-29 an ideal choice for these applications. The TXS0206-29 is offered in a 20-bump wafer chip scale package (WCSP). This package has dimensions of 1.96 mm × 1.56 mm, with a 0.4-mm ball pitch for effective board-space savings.

The TXS0206-29 is a complete solution for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, and Memory Stick™ cards. It is comprised of a high-speed level translator, a low-dropout (LDO) voltage regulator, IEC level ESD protection, and EMI filtering circuitry.

The voltage-level translator has two supply voltage pins. VCCA can be operated over the full range of 1.1 V to 3.6 V. VCCB is set at 2.9 V and is supplied by an internal LDO. The integrated LDO accepts input voltages from 3.05 V to as high as 5.5 V and outputs 2.9 V, 200 mA to the B-side circuitry and to the external memory card. The TXS0206-29 enables system designers to easily interface low-voltage microprocessors to memory cards operating at 2.9 V.

Memory card standards recommend high-ESD protection for devices that connect directly to the external memory card. To meet this need, the TXS0206-29 incorporates ±8-kV Contact Discharge protection on the card side.

Since memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the TXS0206-29 an ideal choice for these applications. The TXS0206-29 is offered in a 20-bump wafer chip scale package (WCSP). This package has dimensions of 1.96 mm × 1.56 mm, with a 0.4-mm ball pitch for effective board-space savings.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TXS0206-29 MMC, SD Card, Memory Stick(TM) Voltage-Translation Transceiver 数据表 2009年 12月 2日
应用手册 原理图检查清单 - 使用自动双向转换器进行设计的指南 PDF | HTML 英语版 PDF | HTML 2024年 12月 3日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用手册 SDIO 的电压转换 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TXS0206-29 IBIS Model

SCEM564.ZIP (139 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFP) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频