ADC08D1520

アクティブ

8 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 8 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.87 Power consumption (typ) (mW) 2000 Architecture Folding Interpolating SNR (dB) 47 ENOB (Bits) 7.4 SFDR (dB) 58 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 8 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.87 Power consumption (typ) (mW) 2000 Architecture Folding Interpolating SNR (dB) 47 ENOB (Bits) 7.4 SFDR (dB) 58 Operating temperature range (°C) -40 to 85 Input buffer Yes
HLQFP (NNB) 128 484 mm² 22 x 22
  • Single +1.9V ±0.1V Operation
  • Interleave Mode for 2x Sample Rate
  • Multiple ADC Synchronization Capability
  • Adjustment of Input Full-Scale Range, Clock Phase, and Offset
  • Choice of SDR or DDR Output Clocking
  • 1:1 or 1:2 Selectable Output Demux
  • Second DCLK Output
  • Duty Cycle Corrected Sample Clock
  • Test Pattern

Key Specification

  • Resolution: 8 Bits
  • Max Conversion Rate: 1.5 GSPS (max)
  • Code Error Rate: 10-18 (typ)
  • ENOB @ 748 MHz Input: 7.4 Bits (typ)
  • DNL: ±0.15 LSB (typ)
  • Power Consumption (Non-DES Mode)
    • Operating in Non-Demux Mode:1.6 W (typ)
    • Operating in 1:2 Demux Mode: 2.0 W (typ)
    • Power Down Mode: 3.5 mW (typ)

All trademarks are the property of their respective owners.

  • Single +1.9V ±0.1V Operation
  • Interleave Mode for 2x Sample Rate
  • Multiple ADC Synchronization Capability
  • Adjustment of Input Full-Scale Range, Clock Phase, and Offset
  • Choice of SDR or DDR Output Clocking
  • 1:1 or 1:2 Selectable Output Demux
  • Second DCLK Output
  • Duty Cycle Corrected Sample Clock
  • Test Pattern

Key Specification

  • Resolution: 8 Bits
  • Max Conversion Rate: 1.5 GSPS (max)
  • Code Error Rate: 10-18 (typ)
  • ENOB @ 748 MHz Input: 7.4 Bits (typ)
  • DNL: ±0.15 LSB (typ)
  • Power Consumption (Non-DES Mode)
    • Operating in Non-Demux Mode:1.6 W (typ)
    • Operating in 1:2 Demux Mode: 2.0 W (typ)
    • Power Down Mode: 3.5 mW (typ)

All trademarks are the property of their respective owners.

The ADC08D1520 is a dual, low power, high performance CMOS analog-to-digital converter that builds upon the ADC08D1500 platform. The ADC08D1520 digitizes signals to 8 bits of resolution at sample rates up to 1.7 GSPS. It has expanded features compared to the ADC08D1500, which include a test pattern output for system debug, a clock phase adjust, and selectable output demultiplexer modes. Consuming a typical 1.6 Watts in Non-Demultiplex Mode at 1.0 GSPS from a single 1.9 Volt supply, this device is guaranteed to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.4 Effective Number of Bits (ENOB) with a 748 MHz input signal and a 1.5 GHz sample rate while providing a 10-18 Code Error Rate (C.E.R.) Output formatting is offset binary and the Low Voltage Differential Signaling (LVDS) digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V.

Each converter has a selectable output demultiplexer which feeds two LVDS buses. If the 1:2 Demultiplexed Mode is selected, the output data rate is reduced to half the input sample rate on each bus. When Non-Demultiplexed Mode is selected, the output data rate on channels DI and DQ is at the same rate as the input sample clock. The two converters can be interleaved and used as a single 3 GSPS ADC.

The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a leaded or lead-free, 128-pin, thermally enhanced, HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

The ADC08D1520 is a dual, low power, high performance CMOS analog-to-digital converter that builds upon the ADC08D1500 platform. The ADC08D1520 digitizes signals to 8 bits of resolution at sample rates up to 1.7 GSPS. It has expanded features compared to the ADC08D1500, which include a test pattern output for system debug, a clock phase adjust, and selectable output demultiplexer modes. Consuming a typical 1.6 Watts in Non-Demultiplex Mode at 1.0 GSPS from a single 1.9 Volt supply, this device is guaranteed to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.4 Effective Number of Bits (ENOB) with a 748 MHz input signal and a 1.5 GHz sample rate while providing a 10-18 Code Error Rate (C.E.R.) Output formatting is offset binary and the Low Voltage Differential Signaling (LVDS) digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V.

Each converter has a selectable output demultiplexer which feeds two LVDS buses. If the 1:2 Demultiplexed Mode is selected, the output data rate is reduced to half the input sample rate on each bus. When Non-Demultiplexed Mode is selected, the output data rate on channels DI and DQ is at the same rate as the input sample clock. The two converters can be interleaved and used as a single 3 GSPS ADC.

The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a leaded or lead-free, 128-pin, thermally enhanced, HLQFP and operates over the Industrial (-40°C ≤ TA ≤ +85°C) temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
ADC08D1020 アクティブ 8 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC) Pin-for-pin 1-GSPS product
比較対象デバイスと類似の機能
ADC081500 アクティブ 8 ビット、1.5GSPS、A/D コンバータ (ADC) Single channel, same speed and resolution

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC08D1520 Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter データシート (Rev. D) 2013年 3月 14日
アプリケーション・ノート AN-1558 Clocking High-Speed A/D Converters (Rev. B) 2013年 5月 1日
ユーザー・ガイド ADC0XD1520RB Reference Board Users’ Guide 2012年 8月 22日
ユーザー・ガイド ADC08D1520RB Reference Board Users’ Guide 2012年 7月 1日
アプリケーション・ノート Application Note 1558 Clocking High-Speed A/D Converters (jp) 2007年 3月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

サポート・ソフトウェア

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 ADC (10MSPS 超過)
  • ADC08D1020 8 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
  • ADC08D1520 8 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)
  • ADC10D1000 10 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
  • ADC10D1500 10 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)
  • ADC10DV200 デュアルチャネル、10 ビット、200-MSPS、A/D コンバータ (ADC)
  • ADC12D1000 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
  • ADC12D1000RF 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12D1600 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS の A/D コンバータ (ADC)
  • ADC12D1600RF 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS、RF サンプリング A/D コンバータ(ADC)
  • ADC12D1800 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS の A/D コンバータ (ADC)
  • ADC12D1800RF 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12D500RF 12 ビット、デュアル 500MSPS またはシングル 1.0GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC12D800RF 12 ビット、デュアル 800MSPS またはシングル 1.6GSPS、RF サンプリング A/D コンバータ (ADC)
  • ADC14DC080 デュアルチャネル、14 ビット、80MSPS、1.0GHz の入力帯域幅、A/D コンバータ (ADC)
  • ADC16DV160 デュアルチャネル、16 ビット、160-MSPS、A/D コンバータ (ADC)
  • ADC16V130 16 ビット、130MSPS AD コンバータ(ADC)
ハードウェア開発
評価ボード
  • ADC12D1600RB 12 ビット、2回路 1.6/1.8Gsps または1回路 3.2/3.6Gsps AD コンバータ・リファレンス・ボード
  • LM98640CVAL 2 チャネル、14 ビット、40MSPS アナログ・フロント・エンド、LVDS 出力
  • WAVEVSN-BRD-5.1 WaveVision 5 データ・キャプチャ・ボード・バージョン 5.1
ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
  • WAVEVISION5 Data Acquisition and Analysis Software
シミュレーション・モデル

ADC08D1520 IBIS MODEL

SNAM178.ZIP (19 KB) - IBIS Model
回路図

ADC0xD1520RB Design Package

SNAR019.ZIP (15156 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HLQFP (NNB) 128 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ