ADC12D1800RF

アクティブ

12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS、RF サンプリング A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 1800, 3600 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2700 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 4400 Architecture Folding Interpolating SNR (dB) 58.6 ENOB (Bits) 9.3 SFDR (dB) 71.7 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 1800, 3600 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2700 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 4400 Architecture Folding Interpolating SNR (dB) 58.6 ENOB (Bits) 9.3 SFDR (dB) 71.7 Operating temperature range (°C) -40 to 85 Input buffer Yes
PBGA (NXA) 292 729 mm² 27 x 27
  • Excellent Noise and Linearity Up to and Above fIN = 2.7 GHz
  • Configurable to Either 3.6 GSPS Interleaved or 1800 MSPS Dual ADC
  • New DESCLKIQ Mode for High Bandwidth, High Sampling Rate Apps
  • Pin-Compatible with ADC1xD1x00, ADC12Dx00RF
  • AutoSync Feature for Multi-Chip Synchronization
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Time Stamp Feature to Capture External Trigger
  • Programmable Gain, Offset, and tAD Adjust
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • Key Specifications
    • Resolution: 12 Bits
    • Interleaved 3.6 GSPS ADC (all typical)
      • IMD3 (Fin = 2.7GHz at -13dBFS) –62 dBc
      • IMD3 (Fin = 2.7GHz at -16dBFS) –64 dBc
      • Noise Floor Density -155.0 dBm/Hz
      • Power 4.29 W
    • Dual 1800 MSPS ADC, Fin = 498 MHz
      • ENOB 9.3 Bits (typ)
      • SNR 58.1 dB (typ)
      • SFDR 71.7 dBc (typ)
      • Power per Channel 2.15 W (typ)
  • Excellent Noise and Linearity Up to and Above fIN = 2.7 GHz
  • Configurable to Either 3.6 GSPS Interleaved or 1800 MSPS Dual ADC
  • New DESCLKIQ Mode for High Bandwidth, High Sampling Rate Apps
  • Pin-Compatible with ADC1xD1x00, ADC12Dx00RF
  • AutoSync Feature for Multi-Chip Synchronization
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Time Stamp Feature to Capture External Trigger
  • Programmable Gain, Offset, and tAD Adjust
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • Key Specifications
    • Resolution: 12 Bits
    • Interleaved 3.6 GSPS ADC (all typical)
      • IMD3 (Fin = 2.7GHz at -13dBFS) –62 dBc
      • IMD3 (Fin = 2.7GHz at -16dBFS) –64 dBc
      • Noise Floor Density -155.0 dBm/Hz
      • Power 4.29 W
    • Dual 1800 MSPS ADC, Fin = 498 MHz
      • ENOB 9.3 Bits (typ)
      • SNR 58.1 dB (typ)
      • SFDR 71.7 dBc (typ)
      • Power per Channel 2.15 W (typ)

The 12-bit 1.8 GSPS ADC12D1800RF is an RF-sampling GSPS ADC that can directly sample input frequencies up to and above 2.7 GHz. The ADC12D1800RF augments the very large Nyquist zone of TI’s GSPS ADCs with excellent noise and linearity performance at RF frequencies, extending its usable range beyond the 3rd Nyquist zone.

The ADC12D1800RF provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage. The product is packaged in a lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

The 12-bit 1.8 GSPS ADC12D1800RF is an RF-sampling GSPS ADC that can directly sample input frequencies up to and above 2.7 GHz. The ADC12D1800RF augments the very large Nyquist zone of TI’s GSPS ADCs with excellent noise and linearity performance at RF frequencies, extending its usable range beyond the 3rd Nyquist zone.

The ADC12D1800RF provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage. The product is packaged in a lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADC12D1800RF 12-Bit, Single 3.6 GSPS RF Sampling ADC データシート (Rev. J) PDF | HTML 2014年 11月 11日
アプリケーション・ノート AN-2132 Synchronizing Multiple GSPS ADCs in a System: The AutoSync Feature (Rev. G) 2017年 2月 3日
アプリケーション・ノート Wide Bandwidth Receiver Implementation by Interleaving Two Giga-Sampling ADCs 2015年 12月 7日
アプリケーション・ノート Signal Chain Noise Figure Analysis 2014年 10月 29日
アプリケーション・ノート Synchronizing the Giga-Sample ADCs Interfaced with Multiple FPGAs 2014年 8月 6日
アプリケーション・ノート Maximizing SFDR Performance in the GSPS ADC: Spur Sources and Methods of Mitigat 2013年 12月 9日
アプリケーション・ノート AN-2128 ADC1xD1x00 Pin Compatibility (Rev. C) 2013年 5月 1日
ユーザー・ガイド Schematic and Layout Recommendations for the GSPS ADC 2013年 4月 29日
アプリケーション・ノート AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 2013年 4月 26日
アプリケーション・ノート From Sample Instant to Data Output: Understanding Latency in the GSPS ADC 2012年 12月 18日
製品概要 ADC12Dxx00RF Direct RF-Sampling ADC Family 2012年 5月 16日
ユーザー・ガイド 12-Bit, Dual 1.6/1.8 GSPS or Single 3.2/3.6 GSPS A/D Converter Ref Bd User Guide 2012年 1月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC-LD-BB — ADC 低歪みバラン ボード

1 枚の ADC-LD-BB ボードは、GSPS A/D コンバータ (ADC) リファレンス ボードとともにハードウェア キットに付属しています。ADC1xDxx00RB へのアナログ入力は差動であり、ほとんどの信号源がシングルエンドであるため、これらのバラン ボードは一般にシングルエンドから差動への変換を行うために使用されます。I 入力と Q 入力の両方が類似の信号で同時に駆動される場合、同じタイプのバランボードを追加することが必要になる可能性があります。

ちなみに、このバラン ボードは、差動からシングルエンドへの変換にも使用できます。たとえば、GSPS ADC リファレンス (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

ADC12D1000 IBIS Model

SNAM014.ZIP (41 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00113 — 1 チャネルまたは 2 チャネル・モードで GSPS ADC を駆動、高帯域幅アプリケーション用

この設計は、システムの設計者がトレードオフについて理解し、広帯域アプリケーション向けにギガサンプル/秒の ADC をバラン構成で駆動するための実装を最適化するのに役立つよう提供されています。検討するトレードオフには、バラン構造、挿入損失、ダイナミック特性、構成変更、容易な実装などが含まれます。トポロジーやレイアウトはシステム性能の最適化において重要な役割を担っており、これらの設計が設計サイクルの短縮に役立つのはそのためです。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00479 — GSPS 対応 ADC 用の最適化クロック ソースのリファレンス デザイン

ADC12D1600RFRB リファレンス デザインは、クロッキング、パワー マネージメント、信号処理を内蔵した高速デジタイザ アプリケーションを示すプラットフォームを提供します。このリファレンス デザインは、1.6GSPS の ADC12D1600RF デバイス、オンボードの FPGA Xilinx Virtex 4、高性能クロック シンセサイザである LMX2531 を使用しており、9 ビット ENOB(有効ビット数)の高速デジタイザのシステム要件を満たします。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00071 — ギガ・サンプル/秒(GSPS)ADC 用回路およびレイアウト推奨

This reference design is a guide to the schematics and layout for the system designer using a GSPS ADC in their system. Use this reference design along with the datasheet — the datasheet is always the final authority. Also, the ADC1xDxxxx(RF)RB Reference Board provides a useful reference (...)
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PBGA (NXA) 292 Ultra Librarian