ADC10D1500

アクティブ

10 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)

製品詳細

Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 10 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2800 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3140 Architecture Folding Interpolating SNR (dB) 57 ENOB (Bits) 9.1 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 1500, 3000 Resolution (Bits) 10 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2800 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 3140 Architecture Folding Interpolating SNR (dB) 57 ENOB (Bits) 9.1 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer Yes
PBGA (NXA) 292 729 mm² 27 x 27
  • Excellent Accuracy and Dynamic Performance
  • Pin Compatible with ADC12D1000/1600/1800
  • Low Power Consumption, Further Reduced at Lower Fs
  • Internally Terminated, Buffered, Differential Analog Inputs
  • R/W SPI Interface for Extended Control Mode
  • Dual-Edge Sampling Mode, in Which the I- and Q-channels Sample One Input at Twice the Sampling Clock Rate
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9V ± 0.1V Power Supply
  • 292-Ball BGA Package (27mm x 27mm x 2.4mm with 1.27mm Ball-Pitch); No Heat Sink Required

All trademarks are the property of their respective owners.

  • Excellent Accuracy and Dynamic Performance
  • Pin Compatible with ADC12D1000/1600/1800
  • Low Power Consumption, Further Reduced at Lower Fs
  • Internally Terminated, Buffered, Differential Analog Inputs
  • R/W SPI Interface for Extended Control Mode
  • Dual-Edge Sampling Mode, in Which the I- and Q-channels Sample One Input at Twice the Sampling Clock Rate
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9V ± 0.1V Power Supply
  • 292-Ball BGA Package (27mm x 27mm x 2.4mm with 1.27mm Ball-Pitch); No Heat Sink Required

All trademarks are the property of their respective owners.

The ADC10D1000/1500 is the latest advance in TI's Ultra-High-Speed ADC family. This low-power, high-performance CMOS analog-to-digital converter digitizes signals at 10-bit resolution for dual channels at sampling rates of up to 1.0/1.5 GSPS (Non-DES Mode) or for a single channel up to 2.0/3.0 GSPS (DES Mode). The ADC10D1000/1500 achieves excellent accuracy and dynamic performance while dissipating less than 2.8/3.6 Watts. The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of -40°C to +85°C.

The ADC10D1000/1500 builds upon the features, architecture and functionality of the 8-bit GHz family of ADCs. An expanded feature set includes AutoSync for multi-chip synchronization, 15-bit programmable gain and 12-bit plus sign programmable offset adjustment for each channel. The improved internal track-and-hold amplifier and the extended self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing 9.1/9.0 Effective Number of Bits (ENOB) with a 100 MHz input signal and a 1.0/1.5 GHz sample rate while providing a 10-18 Code Error Rate (CER) Dissipating a typical 2.77/3.59 Watts in Non-Demultiplex Mode at 1.0/1.5 GSPS from a single 1.9V supply, this device is specified to have no missing codes over the full operating temperature range.

Each channel has its own independent DDR Data Clock, DCLKI and DCLKQ, which are in phase when both channels are powered up, so that only one Data Clock could be used to capture all data, which is sent out at the same rate as the input sample clock. If the 1:2 Demux Mode is selected, a second 10-bit LVDS bus becomes active for each channel, such that the output data rate is sent out two times slower to relax data-capture timing requirements. The part can also be used as a single 2.0/3.0 GSPS ADC to sample one of the I or Q inputs. The output formatting can be programmed to be offset binary or two's complement and the Low Voltage Differential Signaling (LVDS) digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V to allow for power reduction for well-controlled back planes.

The ADC10D1000/1500 is the latest advance in TI's Ultra-High-Speed ADC family. This low-power, high-performance CMOS analog-to-digital converter digitizes signals at 10-bit resolution for dual channels at sampling rates of up to 1.0/1.5 GSPS (Non-DES Mode) or for a single channel up to 2.0/3.0 GSPS (DES Mode). The ADC10D1000/1500 achieves excellent accuracy and dynamic performance while dissipating less than 2.8/3.6 Watts. The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of -40°C to +85°C.

The ADC10D1000/1500 builds upon the features, architecture and functionality of the 8-bit GHz family of ADCs. An expanded feature set includes AutoSync for multi-chip synchronization, 15-bit programmable gain and 12-bit plus sign programmable offset adjustment for each channel. The improved internal track-and-hold amplifier and the extended self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing 9.1/9.0 Effective Number of Bits (ENOB) with a 100 MHz input signal and a 1.0/1.5 GHz sample rate while providing a 10-18 Code Error Rate (CER) Dissipating a typical 2.77/3.59 Watts in Non-Demultiplex Mode at 1.0/1.5 GSPS from a single 1.9V supply, this device is specified to have no missing codes over the full operating temperature range.

Each channel has its own independent DDR Data Clock, DCLKI and DCLKQ, which are in phase when both channels are powered up, so that only one Data Clock could be used to capture all data, which is sent out at the same rate as the input sample clock. If the 1:2 Demux Mode is selected, a second 10-bit LVDS bus becomes active for each channel, such that the output data rate is sent out two times slower to relax data-capture timing requirements. The part can also be used as a single 2.0/3.0 GSPS ADC to sample one of the I or Q inputs. The output formatting can be programmed to be offset binary or two's complement and the Low Voltage Differential Signaling (LVDS) digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V to allow for power reduction for well-controlled back planes.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート ADC10D1000/1500 Low Power, 10-Bit, Dual 1.0/1.5 GSPS or Single 2.0/3.0 GSPS ADC データシート (Rev. Q) 2013年 3月 15日
アプリケーション・ノート AN-2132 Synchronizing Multiple GSPS ADCs in a System: The AutoSync Feature (Rev. G) 2017年 2月 3日
アプリケーション・ノート Signal Chain Noise Figure Analysis 2014年 10月 29日
アプリケーション・ノート Maximizing SFDR Performance in the GSPS ADC: Spur Sources and Methods of Mitigat 2013年 12月 9日
アプリケーション・ノート AN-2128 ADC1xD1x00 Pin Compatibility (Rev. C) 2013年 5月 1日
ユーザー・ガイド Schematic and Layout Recommendations for the GSPS ADC 2013年 4月 29日
アプリケーション・ノート AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 2013年 4月 26日
アプリケーション・ノート From Sample Instant to Data Output: Understanding Latency in the GSPS ADC 2012年 12月 18日
ユーザー・ガイド ADC10D1500/1000 10-Bit Dual 1.5/1.0 GSPS or Single 3.0/2.0 GSPS AD Converter UG 2012年 1月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC-LD-BB — ADC 低歪バラン・ボード

One ADC-LD-BB board is included in the hardware kit with the GSPS analog-to-digital converter (ADC) reference boards. Since the analog inputs to the ADC1xDxx00RB are differential and most signal sources are single ended, these balun boards are generally used to achieve (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
高速 ADC(≧10 MSPS)
ADC08D1020 8 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC) ADC08D1520 8 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC) ADC10D1000 10 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC) ADC10D1500 10 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC) ADC10DV200 デュアル・チャネル、10 ビット、200MSPS AD コンバータ(ADC) ADC12D1000 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC) ADC12D1000RF 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS、RF サンプリング A/D コンバータ (ADC) ADC12D1600 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS の A/D コンバータ (ADC) ADC12D1600RF 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS、RF サンプリング A/D コンバータ(ADC) ADC12D1800 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS の A/D コンバータ (ADC) ADC12D1800RF 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS、RF サンプリング A/D コンバータ (ADC) ADC12D500RF 12 ビット、デュアル 500MSPS またはシングル 1.0GSPS、RF サンプリング A/D コンバータ (ADC) ADC12D800RF 12 ビット、デュアル 800MSPS またはシングル 1.6GSPS、RF サンプリング A/D コンバータ (ADC) ADC14DC080 デュアルチャネル、14 ビット、80MSPS、1.0GHz の入力帯域幅、A/D コンバータ (ADC) ADC16DV160 デュアル・チャネル、16 ビット、160MSPS AD コンバータ(ADC) ADC16V130 16 ビット、130MSPS AD コンバータ(ADC)
ハードウェア開発
評価ボード
ADC12D1600RB 12 ビット、2回路 1.6/1.8Gsps または1回路 3.2/3.6Gsps AD コンバータ・リファレンス・ボード ADC16DV160HFEB ADC16DV160HFEB 評価ボード LM98640CVAL 2 チャネル、14 ビット、40MSPS アナログ・フロント・エンド、LVDS 出力 WAVEVSN-BRD-5.1 WaveVision 5 データ・キャプチャ・ボード・バージョン 5.1
ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
WAVEVISION5 Data Acquisition and Analysis Software
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00113 — 1 チャネルまたは 2 チャネル・モードで GSPS ADC を駆動、高帯域幅アプリケーション用

この設計は、システムの設計者がトレードオフについて理解し、広帯域アプリケーション向けにギガサンプル/秒の ADC をバラン構成で駆動するための実装を最適化するのに役立つよう提供されています。検討するトレードオフには、バラン構造、挿入損失、ダイナミック特性、構成変更、容易な実装などが含まれます。トポロジーやレイアウトはシステム性能の最適化において重要な役割を担っており、これらの設計が設計サイクルの短縮に役立つのはそのためです。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PBGA (NXA) 292 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ